EPP5101-0011
Encoder pin assignment, D-sub socket, 15-pin


LED indicators - meanings
Connection | LED | Display | Meaning |
---|---|---|---|
D sub | A | off | Input A / track A low |
green | Input A / track A high | ||
B | off | Input B / track B low | |
green | Input B / track B high | ||
C | off | Input C / track C low | |
green | Input C / track C high | ||
L | off | Input Latch low | |
green | Input Latch high | ||
G | off | Input Gate low | |
green | Input Gate high | ||
E | off | Input Error low | |
red | Input Error high |
Further Information