Output data
Index 7000 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | ENC Outputs | Maximum subindex | UINT8 | RO | 0x11(17dec) |
7000:01 | Activate latching via input “C”. | BOOLEAN | RO | 0x00 (0dec) | |
7000:01 | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) | |
7000:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) | |
7000:11 | Set counter value | The counter value to be set via Set counter (index 0x7000:03). | UINT32 | RO | 0x00000000 (dec) |