0x80n0 PAI Settings Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
80n0:0 |
PAI Settings |
|
UINT8 |
RO |
0x41 (65dec) |
|
80n0:01 |
Interface |
Selection of the measurement configuration: |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:02 |
Sensor Supply |
Sensor supply: |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:04 |
Start Connection Test |
Start connection test with rising edge (see section “Broken wire detection/ optional connection diagnosis”) |
BOOLEAN |
RW |
0x00 (FALSE) |
|
80n0:08 |
Enable Shunt Calibration |
Shunt calibration (Enable/ Disable) |
BOOLEAN |
RW |
0x00 (FALSE) |
|
80n0:13 |
Wire Resistance Compensation |
Wire Resistance Compensation |
REAL32 |
RW |
0x00000000 (0.0) |
|
80n0:16 |
Filter 1 |
Options for filter 1: |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:17 |
Average Filter 1 No of Samples |
Number of samples for user-defined Average Filter 1 |
UINT16 |
RW |
0x0001 (1dec) |
|
80n0:18 |
Decimation Factor |
Factor of the individual sampling rate (min. 1) |
UINT16 |
RW |
0x0001 (1dec) |
|
80n0:19 |
Filter 2 |
Options for filter 2: |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:1A |
Average Filter 2 No of Samples |
Number of samples for user-defined Average Filter 2 |
UINT16 |
RW |
0x0001 (1dec) |
|
80n0:1B |
True RMS No. of Samples |
Number of samples for "True RMS" calculation (min. 1, max. 1000); |
UINT16 |
RW |
0x0001 (1dec) |
|
80n0:1C |
Enable True RMS |
Activation of "True RMS" calculation |
BOOLEAN |
RW |
0x00 (FALSE) |
|
80n0:1D |
Enable Frequency Counter |
Enable Frequency Counter |
BOOLEAN |
RW |
0x00 (FALSE) |
|
80n0:1E |
Reset Load Cycle Counter |
Reset Load Cycle Counter |
BOOLEAN |
RW |
0x00 (FALSE) |
|
80n0:2B |
Extended Functions |
Options for future functions/settings |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:2C |
Integrator/Differentiator |
Options: |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:2D |
Differentiator Samples Delta |
Distance of samples for the differentiation; max. value = 1000 |
UINT16 |
RW |
0x0001 (1dec) |
|
80n0:2E |
Scaler |
Scaling (ENUM): |
UINT16 |
RW |
0x0000 (0dec) |
|
80n0:2F |
Lookup Table Length |
Number of taps of the LookUp table |
UINT16 |
RW |
0x0064 (100dec) |
|
80n0:32 |
Low Range Error |
Lowest limit at which the error bit and the error LED are set |
INT32 |
RW |
0xFF800000 |
|
80n0:33 |
High Range Error |
Highest limit at which the error bit and the error LED are set |
INT32 |
RW |
0x007FFFFF |
|
80n0:34 |
Timestamp Correction |
Value for correcting StartNextLatchTime (timestamp of the first sample) |
INT32 |
RW |
0xFFFB6C20 |
|
80n0:35 |
Low Limiter |
Smallest PDO output value |
REAL32 |
RW |
0xFF7FFFFD |
|
80n0:36 |
High Limiter |
Largest PDO output value |
REAL32 |
RW |
0x7F7FFFFD |
|
80n0:37 |
Bridge Resistance |
Bridge resistance |
REAL32 |
RW |
0x43AF0000 |
|
80n0:38 |
Wire Resistance neg. Supply |
Wire Resistance neg. Supply |
REAL32 |
RW |
0x00000000 (0.0) |
|
80n0:39 |
Wire Resistance pos. Supply |
Wire Resistance pos. Supply |
REAL32 |
RW |
0x00000000 (0.0) |
|
80n0:3A |
Low Load Cycle Limit |
Low load cycle limit |
REAL32 |
RW |
0xFF7FFFFD (-3.4028231e+38) |
|
80n0:3B |
High Load Cycle Limit |
High load cycle limit |
REAL32 |
RW |
0x7F7FFFFD (3.4028231e+38) |
|
80n0:40 |
Filter 1 Type Info |
Filter 1 type information |
STRING |
RW |
N/A |
|
80n0:41 |
Filter 2 Type Info |
Filter 2 type information |
STRING |
RW |
N/A |