0x80n0:01 PAI Settings.Interface

0x80n0:01 PAI Settings.Interface (0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels) - continued

Index (hex)

Meaning

Data type

Flags

Default

80n0:01

Selection of the measurement configuration (continued):
0x80n0 PAI Settings
...
259 - SG Full-Bridge 4Wire 2 mV/V
260 - SG Full-Bridge 4Wire 2 mV/V compensated
261 - SG Full-Bridge 4Wire 4 mV/V
262 - SG Full-Bridge 4Wire 4 mV/V compensated
263 - SG Full-Bridge 4Wire 8 mV/V
268 - SG Full-Bridge 4Wire 32 mV/V
291 - SG Full-Bridge 6Wire 2 mV/V
292 - SG Full-Bridge 6Wire 2 mV/V compensated
293 - SG Full-Bridge 6Wire 4 mV/V
294 - SG Full-Bridge 6Wire 4 mV/V compensated
295 - SG Full-Bridge 6Wire 8 mV/V
300 - SG Full-Bridge 6Wire 32 mV/V
323 - SG Half-Bridge 3Wire 2 mV/V
324 - SG Half-Bridge 3Wire 2 mV/V compensated
325 - SG Half-Bridge 3Wire 4 mV/V
326 - SG Half-Bridge 3Wire 4 mV/V compensated
327 - SG Half-Bridge 3Wire 8 mV/V
329 - SG Half-Bridge 3Wire 16 mV/V
355 - SG Half-Bridge 5Wire 2 mV/V
356 - SG Half-Bridge 5Wire 2 mV/V compensated
357 - SG Half-Bridge 5Wire 4 mV/V
358 - SG Half-Bridge 5Wire 4 mV/V compensated
359 - SG Half-Bridge 5Wire 8 mV/V
361 - SG Half-Bridge 5Wire 16 mV/V
388 - SG Quarter-Bridge 2Wire 120R 2 mV/V compensated
390 - SG Quarter-Bridge 2Wire 120R 4 mV/V compensated
391 - SG Quarter-Bridge 2Wire 120R 8 mV/V
396 - SG Quarter-Bridge 2Wire 120R 32 mV/V
420 - SG Quarter-Bridge 3Wire 120R 2 mV/V compensated
422 - SG Quarter-Bridge 3Wire 120R 4 mV/V compensated
423 - SG Quarter-Bridge 3Wire 120R 8 mV/V
428 - SG Quarter-Bridge 3Wire 120R 32 mV/V
452 - SG Quarter-Bridge 2Wire 350R 2 mV/V compensated
454 - SG Quarter-Bridge 2Wire 350R 4 mV/V compensated
455 - SG Quarter-Bridge 2Wire 350R 8 mV/V
460 - SG Quarter-Bridge 2Wire 350R 32 mV/V
484 - SG Quarter-Bridge 3Wire 350R 2 mV/V compensated
486 - SG Quarter-Bridge 3Wire 350R 4 mV/V compensated
487 - SG Quarter-Bridge 3Wire 350R 8 mV/V
492 - SG Quarter-Bridge 3Wire 350R 32 mV/V
516 - SG Quarter-Bridge 2Wire 1k 2 mV/V compensated
518 - SG Quarter-Bridge 2Wire 1k 4 mV/V compensated
519 - SG Quarter-Bridge 2Wire 1k 8 mV/V
524 - SG Quarter-Bridge 2Wire 1k 32 mV/V
548 - SG Quarter-Bridge 3Wire 1k 2 mV/V compensated
550 - SG Quarter-Bridge 3Wire 1k 4 mV/V compensated
551 - SG Quarter-Bridge 3Wire 1k 8 mV/V
556 - SG Quarter-Bridge 3Wire 1k 32 mV/V

UINT16

RW

0x0000 (0dec)