Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000: Device type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1000:0 |
Device type |
Device type of the EtherCAT slave: The Low-Word contains the CoE profile used (5001). The High-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x014A1389 (21631881dec) |
Index 1008: Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EPP3314-0002 |
Index 1009: Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 04 |
Index 100A: Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 06 |
Index 1018: Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x64769529 (1685493033dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00120002 (1179650dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0: Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1600: TC RxPDO-Map Outputs Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1600:0 |
TC RxPDO-Map Outputs Ch.1 |
PDO Mapping RxPDO 1 |
UINT8 |
RO |
0x01 (1dec) |
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7000 (TC Outputs Ch.1), entry 0x11 (CJCompensation)) |
UINT32 |
RO |
0x7000:11, 16 |
Index 1601: TC RxPDO-Map Outputs Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1601:0 |
TC RxPDO-Map Outputs Ch.2 |
PDO Mapping RxPDO 2 |
UINT8 |
RO |
0x01 (1dec) |
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (TC Outputs Ch.2), entry 0x11 (CJCompensation)) |
UINT32 |
RO |
0x7010:11, 16 |
Index 1602: TC RxPDO-Map Outputs Ch.3
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
TC RxPDO-Map Outputs Ch.3 |
PDO Mapping RxPDO 3 |
UINT8 |
RO |
0x01 (1dec) |
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7020 (TC Outputs Ch.3), entry 0x11 (CJCompensation)) |
UINT32 |
RO |
0x7020:11, 16 |
Index 1603: TC RxPDO-Map Outputs Ch.4
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1603:0 |
TC RxPDO-Map Outputs Ch.4 |
PDO Mapping RxPDO 4 |
UINT8 |
RO |
0x01 (1dec) |
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7030 (TC Outputs Ch.4), entry 0x11 (CJCompensation)) |
UINT32 |
RO |
0x7030:11, 16 |
Index 1A00: TC TxPDO-Map TCInputs Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A00:0 |
TC TxPDO-Map TCInputs Ch.1 |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
0x0A (10dec) |
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x01 (Underrange)) |
UINT32 |
RO |
0x6000:01, 1 |
1A00:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x02 (Overrange)) |
UINT32 |
RO |
0x6000:02, 1 |
1A00:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x03 (Limit 1)) |
UINT32 |
RO |
0x6000:03, 2 |
1A00:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x05 (Limit 2)) |
UINT32 |
RO |
0x6000:05, 2 |
1A00:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x07 (Error)) |
UINT32 |
RO |
0x6000:07, 1 |
1A00:06 |
SubIndex 006 |
6. PDO Mapping entry (6 bits align) |
UINT32 |
RO |
0x0000:00, 6 |
1A00:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x0E (Sync error)) |
UINT32 |
RO |
0x6000:0E, 1 |
1A00:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x1800, entry 0x07) |
UINT32 |
RO |
0x1800:07, 1 |
1A00:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x1800, entry 0x09) |
UINT32 |
RO |
0x1800:09, 1 |
1A00:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x11 (Value)) |
UINT32 |
RO |
0x6000:11, 16 |
Index 1A01: TC TxPDO-Map TCInputs Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A01:0 |
TC TxPDO-Map TCInputs Ch.2 |
PDO Mapping TxPDO 2 |
UINT8 |
RO |
0x0A (10dec) |
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x01 (Underrange)) |
UINT32 |
RO |
0x6010:01, 1 |
1A01:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x02 (Overrange)) |
UINT32 |
RO |
0x6010:02, 1 |
1A01:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x03 (Limit 1)) |
UINT32 |
RO |
0x6010:03, 2 |
1A01:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x05 (Limit 2)) |
UINT32 |
RO |
0x6010:05, 2 |
1A01:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x07 (Error)) |
UINT32 |
RO |
0x6010:07, 1 |
1A01:06 |
SubIndex 006 |
6. PDO Mapping entry (6 bits align) |
UINT32 |
RO |
0x0000:00, 6 |
1A01:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x0E (Sync error)) |
UINT32 |
RO |
0x6010:0E, 1 |
1A01:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x1801, entry 0x07) |
UINT32 |
RO |
0x1801:07, 1 |
1A01:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x1801, entry 0x09) |
UINT32 |
RO |
0x1801:09, 1 |
1A01:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x11 (Value)) |
UINT32 |
RO |
0x6010:11, 16 |
Index 1A02: TC TxPDO-Map TCInputs Ch.3
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A02:0 |
TC TxPDO-Map TCInputs Ch.3 |
PDO Mapping TxPDO 3 |
UINT8 |
RO |
0x0A (10dec) |
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x01 (Underrange)) |
UINT32 |
RO |
0x6020:01, 1 |
1A02:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x02 (Overrange)) |
UINT32 |
RO |
0x6020:02, 1 |
1A02:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x03 (Limit 1)) |
UINT32 |
RO |
0x6020:03, 2 |
1A02:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x05 (Limit 2)) |
UINT32 |
RO |
0x6020:05, 2 |
1A02:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x07 (Error)) |
UINT32 |
RO |
0x6020:07, 1 |
1A02:06 |
SubIndex 006 |
6. PDO Mapping entry (6 bits align) |
UINT32 |
RO |
0x0000:00, 6 |
1A02:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x0E (Sync error)) |
UINT32 |
RO |
0x6020:0E, 1 |
1A02:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x1802, entry 0x07) |
UINT32 |
RO |
0x1802:07, 1 |
1A02:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x1802, entry 0x09) |
UINT32 |
RO |
0x1802:09, 1 |
1A02:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x11 (Value)) |
UINT32 |
RO |
0x6020:11, 16 |
Index 1A03: TC TxPDO-Map TCInputs Ch.4
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A03:0 |
TC TxPDO-Map TCInputs Ch.4 |
PDO Mapping TxPDO 4 |
UINT8 |
RO |
0x0A (10dec) |
1A03:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x01 (Underrange)) |
UINT32 |
RO |
0x6030:01, 1 |
1A03:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x02 (Overrange)) |
UINT32 |
RO |
0x6030:02, 1 |
1A03:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x03 (Limit 1)) |
UINT32 |
RO |
0x6030:03, 2 |
1A03:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x05 (Limit 2)) |
UINT32 |
RO |
0x6030:05, 2 |
1A03:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x07 (Error)) |
UINT32 |
RO |
0x6030:07, 1 |
1A03:06 |
SubIndex 006 |
6. PDO Mapping entry (6 bits align) |
UINT32 |
RO |
0x0000:00, 6 |
1A03:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x0E (Sync error)) |
UINT32 |
RO |
0x6030:0E, 1 |
1A03:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x1803, entry 0x07) |
UINT32 |
RO |
0x1803:07, 1 |
1A03:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x1803, entry 0x09) |
UINT32 |
RO |
0x1803:09, 1 |
1A03:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x11 (Value)) |
UINT32 |
RO |
0x6030:11, 16 |
Index 1C00: Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12: RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x00 (0dec) |
1C12:01 |
Subindex 001 |
1. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:02 |
Subindex 002 |
2. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:03 |
Subindex 003 |
3. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
1C12:04 |
Subindex 004 |
4. allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
Index 1C13: TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x04 (4dec) |
1C13:01 |
Subindex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
1C13:02 |
Subindex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A01 (6657dec) |
1C13:03 |
Subindex 003 |
3. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A02 (6658dec) |
1C13:04 |
Subindex 004 |
4. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A03 (6659dec) |
Index 1C32: SM output parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C32:0 |
SM output parameter |
Synchronization parameters for the outputs |
UINT8 |
RO |
0x20 (32dec) |
1C32:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
1C32:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x000F4240 (1000000dec) |
1C32:03 |
Shift time |
Time between SYNC0 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
1C32:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x00002710 (10000dec) |
1C32:06 |
Calc and copy time |
Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:07 |
Minimum delay time |
|
UINT32 |
RO |
0x00000000 (0dec) |
1C32:08 |
Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
1C32:09 |
Maximum Delay time |
Time between SYNC1 event and output of the outputs (in ns, DC mode only) |
UINT32 |
RO |
0x00000000 (0dec) |
1C32:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
1C32:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
BOOLEAN |
RO |
0x00 (0dec) |
Index 1C33: SM input parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0000 (0dec) |
1C33:02 |
Cycle time |
as 0x1C32:02 |
UINT32 |
RW |
0x000F4240 (1000000dec) |
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
1C33:05 |
Minimum cycle time |
as 0x1C32:05 |
UINT32 |
RO |
0x00002710 (10000dec) |
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:07 |
Minimum delay time |
|
UINT32 |
RO |
0x00000000 (0dec) |
1C33:08 |
Command |
as 0x1C32:08 |
UINT16 |
RW |
0x0000 (0dec) |
1C33:09 |
Maximum Delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
1C33:0B |
SM event missed counter |
as 0x1C32:11 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0C |
Cycle exceeded counter |
as 0x1C32:12 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:0D |
Shift too short counter |
as 0x1C32:13 |
UINT16 |
RO |
0x0000 (0dec) |
1C33:20 |
Sync error |
as 0x1C32:32 |
BOOLEAN |
RO |
0x00 (0dec) |