Introduction
16-channel digital output, 24 V DC, 0.5 A, IP20 connector
The EPP2816-0003 EtherCAT P Box is designed for processing digital / binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs handle an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. An output short circuit is recognized and passed on to the control level. The sum current of all outputs is limited to 3 A.
The signal state is indicated for signal groups by means of LEDs. Alternatively, the state is displayed in the optional spring-loaded connector. The signal interface is established via spring-loaded connectors, optionally available in 1-pin and 3-pin versions. The module is supplied without connectors. The 16-channel set-up offers high channel density in a small space. The protection rating is limited due to the spring-loaded connector.
The module is supplied without connectors.