Process image

Process image in TwinCAT

 

Connector

Contact

Output variable

Diagnostic bit

Process image 1:

 

X01

1

Process image 2: DIG Output Channel 1
Process image 3: Output 1

Process image 4: DIG Diag Inputs Channel 1
Process image 5: Diag Input 1

2

Process image 6: DIG Output Channel 1
Process image 7: Output 3

Process image 8: DIG Diag Inputs Channel 1
Process image 9: Diag Input 3

3

Process image 10: DIG Output Channel 1
Process image 11: Output 5

Process image 12: DIG Diag Inputs Channel 1
Process image 13: Diag Input 5

4

Process image 14: DIG Output Channel 1
Process image 15: Output 7

Process image 16: DIG Diag Inputs Channel 1
Process image 17: Diag Input 7

5

Process image 18: DIG Output Channel 2
Process image 19: Output 1

Process image 20: DIG Diag Inputs Channel 2
Process image 21: Diag Input 1

6

Process image 22: DIG Output Channel 2
Process image 23: Output 3

Process image 24: DIG Diag Inputs Channel 2
Process image 25: Diag Input 3

7

Process image 26: DIG Output Channel 2
Process image 27: Output 5

Process image 28: DIG Diag Inputs Channel 2
Process image 29: Diag Input 5

8

Process image 30: DIG Output Channel 2
Process image 31: Output 7

Process image 32: DIG Diag Inputs Channel 2
Process image 33: Diag Input 7

9

Process image 34: DIG Output Channel 3
Process image 35: Output 1

Process image 36: DIG Diag Inputs Channel 3
Process image 37: Diag Input 1

10

Process image 38: DIG Output Channel 3
Process image 39: Output 3

Process image 40: DIG Diag Inputs Channel 3
Process image 41: Diag Input 3

11

Process image 42: DIG Output Channel 3
Process image 43: Output 5

Process image 44: DIG Diag Inputs Channel 3
Process image 45: Diag Input 5

12

Process image 46: DIG Output Channel 3
Process image 47: Output 7

Process image 48: DIG Diag Inputs Channel 3
Process image 49: Diag Input 7

14

Process image 50: DIG Output Channel 1
Process image 51: Output 2

Process image 52: DIG Diag Inputs Channel 1
Process image 53: Diag Input 2

15

Process image 54: DIG Output Channel 1
Process image 55: Output 4

Process image 56: DIG Diag Inputs Channel 1
Process image 57: Diag Input 4

16

Process image 58: DIG Output Channel 1
Process image 59: Output 6

Process image 60: DIG Diag Inputs Channel 1
Process image 61: Diag Input 6

17

Process image 62: DIG Output Channel 1
Process image 63: Output 8

Process image 64: DIG Diag Inputs Channel 1
Process image 65: Diag Input 8

18

Process image 66: DIG Output Channel 2
Process image 67: Output 2

Process image 68: DIG Diag Inputs Channel 2
Process image 69: Diag Input 2

(Continued on next page)

 

 

 

19

Process image 70: DIG Output Channel 2
Process image 71: Output 4

Process image 72: DIG Diag Inputs Channel 2
Process image 73: Diag Input 4

20

Process image 74: DIG Output Channel 2
Process image 75: Output 6

Process image 76: DIG Diag Inputs Channel 2
Process image 77: Diag Input 6

21

Process image 78: DIG Output Channel 2
Process image 79: Output 8

Process image 80: DIG Diag Inputs Channel 2
Process image 81: Diag Input 8

22

Process image 82: DIG Output Channel 3
Process image 83: Output 2

Process image 84: DIG Diag Inputs Channel 3
Process image 85: Diag Input 2

23

Process image 86: DIG Output Channel 3
Process image 87: Output 4

Process image 88: DIG Diag Inputs Channel 3
Process image 89: Diag Input 4

24

Process image 90: DIG Output Channel 3
Process image 91: Output 6

Process image 92: DIG Diag Inputs Channel 3
Process image 93: Diag Input 6

25

Process image 94: DIG Output Channel 3
Process image 95: Output 8

Process image 96: DIG Diag Inputs Channel 3
Process image 97: Diag Input 8