Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | See EtherCAT P connection |
US nominal voltage | 24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 3 A |
Current consumption from US | 100 mA |
UP nominal voltage | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 3 A |
Current consumption from UP | 20 mA + Output currents of the digital outputs + Output currents of the auxiliary voltage outputs |
Digital outputs | |
|---|---|
Number | 8 |
Connection | 8 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m |
Load type | ohmic inductive, lamp load |
Rated voltage | 24 VDC from UP |
Output current IOUT | max. 0.5 A per channel |
Short-circuit current | max. 1.5 A per channel |
Switching times | TON: 60 µs typ., TOFF: 300 µs typ. |
Auxiliary voltage | 24 VDC from UP |
Housing data | |
|---|---|
Dimensions W × H × D | 60 mm × 126 mm × 26.5 mm (without plug connectors) |
Weight | approx. 250 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | CE, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |