Digital inputs/outputs ZS2001
The ZS2001 connectors are not included in the scope of delivery. See chapter Accessories.
Notice | |
Different pin numbering Danger of confusion: The pins are numbered differently on the box than on the ZS2001. |
Pin | Imprint on the ZS2001 | Description |
|---|---|---|
Up1 | 24 | Sensor power supply: 24 V DC from UP |
1 | 0 | Input/output 1 |
2 | 1 | Input/output 2 |
3 | 2 | Input/output 3 |
4 | 3 | Input/output 4 |
5 | 4 | Input/output 5 |
6 | 5 | Input/output 6 |
7 | 6 | Input/output 7 |
8 | 7 | Input/output 8 |
GNDp | 0 V | GNDP |
Use the output voltage Up1 as supply voltage for the sensors. Make sure that the total of the supply currents of all connected sensors does not exceed the total current of 0.5 A.
ZS2001-0004 has three rows with ten terminal contacts each. The first row is occupied as shown in the table. The second and third rows are designed to distribute the supply voltage and ground. See connection examples.
Connection examples: Inputs
| ||
ZS2001-0001 ZS2002-0002 |
| ZS2001-0004 |
The diagram shows the connection of 8 sensors in single-wire technology as well as one sensor in two-wire and one sensor in three-wire technology.
Note for ZS2001-0004 connector: Two jumpers [1] are required to distribute the supply voltage and GND.
Connection examples: Outputs
| ||
ZS2001-0001 ZS2002-0002 |
| ZS2001-0004 |
The diagram shows the connection of 8 actuators in single-wire technology as well as one actuator in two-wire and one actuator in three-wire technology.
Note for ZS2001-0004 connector: Two jumpers [1] are required to distribute the supply voltage and GND.