Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | See EtherCAT P connection |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
|
US sum current: IS,sum |
max. 3 A |
Current consumption from US | 100 mA + sensor power supply |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
|
UP sum current: IP,sum |
max. 3 A |
Current consumption from UP | None. UP is only forwarded. |
Digital inputs | |
|---|---|
Number | 8, including 2 Timestamp inputs |
Connection | 4 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m |
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 Timestamp inputs: similar to type 3 according to EN 61131-2, compatible with type 1 |
Input filter | 10 µs Timestamp inputs: no filter |
Signal voltage "0" | -3 … +5 V |
Signal voltage "1" | +11 … +30 V |
Input current | 6 mA at 24 VDC Timestamp inputs: 3 mA at 24 VDC |
Sensor power supply | 24 VDC from the supply voltage US. max. 0.5 A in total, short-circuit proof |
Timestamp resolution | 1 ns |
Timestamp accuracy | 10 ns + input delay (accuracy of Distributed Clocks: < 100 ns) |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | CE, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |