Standard objects
Index 1011 Restore default parameters
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1011:0 |
Restore default parameters |
Restore default settings |
UINT8 |
RO |
0x01 (1dec) |
|
1011:01 |
SubIndex 001 |
If this object is set to 0x64616F6C in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 1000 Device type
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT P slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x01181389 (18355081dec) |
Index 1008 Device name
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT P slave | string | RO | EPP1816-0008 |
Index 1009 Hardware version
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT P slave | string | RO | 00 |
Index 100A Software version
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT P slave | string | RO | 01 |
Index 1018 Identity
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Manufacturer ID of the EtherCAT P slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT P slave | UINT32 | RO | 0x07184052 (119029842dec) |
1018:03 | Revision | Revision number of the EtherCAT P slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00100008 (1048584dec) |
1018:04 | Serial number | Serial number of the EtherCAT P slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT P slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1A00 DO TxPDO-Map Inputs Ch.1
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A00:0 |
DO TxPDO-Map Inputs Ch.1 |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
0x0B (11dec) |
|
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x01 (Input 1)) |
UINT32 |
RO |
0x6000:01, 1 |
|
1A00:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x02 (Input 2)) |
UINT32 |
RO |
0x6000:02, 1 |
|
1A00:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x03 (Input 3)) |
UINT32 |
RO |
0x6000:03, 1 |
|
1A00:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x04 (Input 4)) |
UINT32 |
RO |
0x6000:04, 1 |
|
1A00:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x05 (Input 5)) |
UINT32 |
RO |
0x6000:05, 1 |
|
1A00:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x06 (Input 6)) |
UINT32 |
RO |
0x6000:06, 1 |
|
1A00:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x07 (Input 7)) |
UINT32 |
RO |
0x6000:07, 1 |
|
1A00:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x6000 (DO Inputs Ch.1), entry 0x08 (Input 8)) |
UINT32 |
RO |
0x6000:08, 1 |
|
1A00:09 |
SubIndex 009 |
9. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
|
1A00:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x1C32, entry 0x20) |
UINT32 |
RO |
0x1C32:20, 1 |
|
1A00:0B |
SubIndex 011 |
11. PDO Mapping entry (2 bits align) |
UINT32 |
RO |
0x0000:00, 2 |
Index 1A01 DO TxPDO-Map Inputs Ch.2
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A01:0 |
DO TxPDO-Map Inputs Ch.2 |
PDO Mapping TxPDO 2 |
UINT8 |
RO |
0x0B (11dec) |
|
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x01 (Input 1)) |
UINT32 |
RO |
0x6010:01, 1 |
|
1A01:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x02 (Input 2)) |
UINT32 |
RO |
0x6010:02, 1 |
|
1A01:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x03 (Input 3)) |
UINT32 |
RO |
0x6010:03, 1 |
|
1A01:04 |
SubIndex 004 |
4. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x04 (Input 4)) |
UINT32 |
RO |
0x6010:04, 1 |
|
1A01:05 |
SubIndex 005 |
5. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x05 (Input 5)) |
UINT32 |
RO |
0x6010:05, 1 |
|
1A01:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x06 (Input 6)) |
UINT32 |
RO |
0x6010:06, 1 |
|
1A01:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x07 (Input 7)) |
UINT32 |
RO |
0x6010:07, 1 |
|
1A01:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x6010 (DO Inputs Ch.2), entry 0x08 (Input 8)) |
UINT32 |
RO |
0x6010:08, 1 |
|
1A01:09 |
SubIndex 009 |
9. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
|
1A01:0A |
SubIndex 010 |
10. PDO Mapping entry (object 0x1C32, entry 0x20) |
UINT32 |
RO |
0x1C32:20, 1 |
|
1A01:0B |
SubIndex 011 |
11. PDO Mapping entry (2 bits align) |
UINT32 |
RO |
0x0000:00, 2 |
Index 1C00 Sync manager type
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the Sync Managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RO |
0x00 (0dec) |
Index 1C13 TxPDO assign
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RO |
0x02 (2dec) |
|
1C13:01 |
Subindex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RO |
0x1A00 (6656dec) |
|
1C13:02 |
Subindex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RO |
0x1A01 (6657dec) |
Index 1C33 SM input parameter
|
Index |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
|
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0022 (34dec) |
|
1C33:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x000186A0 (100000dec) |
|
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
|
1C33:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x000124F8 (75000dec) |
|
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:08 |
Command |
The entries 1C33:03, 1C33:06, 1C33:07, 1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
|
1C33:09 |
Delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
boolean |
RO |
0x00 (0dec) |