Standard objects (0x1000 to 0x1FFF)
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00651389 (6624137dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EPP1819-0005 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100B:0 | Bootloader version |
| STRING | RO | N/A |
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default parameters | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x647637b9 (1685469113dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code |
| UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 |
| STRING | RO |
|
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1A00 DIP TxPDO-Map Input
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | DIP TxPDO-Map Input | PDO Mapping TxPDO 1 | UINT8 | RO | 0x10 (16dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (DIS Input Ch.1), entry 0x01 (Input)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (DIS Input Ch.2), entry 0x01 (Input)) | UINT32 | RO | 0x6010:01, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (DIS Input Ch.3), entry 0x01 (Input)) | UINT32 | RO | 0x6020:01, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (DIS Input Ch.4), entry 0x01 (Input)) | UINT32 | RO | 0x6030:01, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (DIS Input Ch.5), entry 0x01 (Input)) | UINT32 | RO | 0x6040:01, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6050 (DIS Input Ch.6), entry 0x01 (Input)) | UINT32 | RO | 0x6050:01, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6060 (DIS Input Ch.7), entry 0x01 (Input)) | UINT32 | RO | 0x6060:01, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6070 (DIS Input Ch.8), entry 0x01 (Input)) | UINT32 | RO | 0x6070:01, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6080 (DIP Input Ch.09), entry 0x01 (Input)) | UINT32 | RO | 0x6080:01, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6090 (DIP Input Ch.10), entry 0x01 (Input)) | UINT32 | RO | 0x6090:01, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x60A0 (DIP Input Ch.11), entry 0x01 (Input)) | UINT32 | RO | 0x60A0:01, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x60B0 (DIP Input Ch.12), entry 0x01 (Input)) | UINT32 | RO | 0x60B0:01, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x60C0 (DIP Input Ch.13), entry 0x01 (Input)) | UINT32 | RO | 0x60C0:01, 1 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x60D0 (DIP Input Ch.14), entry 0x01 (Input)) | UINT32 | RO | 0x60D0:01, 1 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x60E0 (DIP Input Ch.15), entry 0x01 (Input)) | UINT32 | RO | 0x60E0:01, 1 |
1A00:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x60F0 (DIP Input Ch.16), entry 0x01 (Input)) | UINT32 | RO | 0x60F0:01, 1 |
Index 1A01 DIP TxPDO-Map Diagnosis
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | DIP TxPDO-Map Diagnosis | PDO Mapping TxPDO 2 | UINT8 | RO | 0x08 (8dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (DIP Input Ch.1), entry 0x01 (Input)) | UINT32 | RO | 0x6101:02, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (DIP Input Ch.1), entry 0x02 (Input 2)) | UINT32 | RO | 0x6111:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (DIP Input Ch.2), entry 0x01 (Input)) | UINT32 | RO | 0x6121:02, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (DIP Input Ch.2), entry 0x02 (Input 2)) | UINT32 | RO | 0x6131:02, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (DIP Input Ch.3), entry 0x01 (Input)) | UINT32 | RO | 0x6141:02, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020 (DIP Input Ch.3), entry 0x02 (Input 2)) | UINT32 | RO | 0x6151:02, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (DIP Input Ch.4), entry 0x01 (Input)) | UINT32 | RO | 0x6161:02, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6030 (DIP Input Ch.4), entry 0x02 (Input 2)) | UINT32 | RO | 0x6171:02, 1 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x00 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x01 (1dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C33:02 | Cycle time | as 1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x000249F0 (150000dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x440B (17419dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x000249F0 (150000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle Time | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 1C32:32 | BOOLEAN | RO | 0x00 (0dec) |