Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT P input X50 | |
|---|---|
Connection | 1 x M8 socket, 4-pin, P-coded, shielded |
EtherCAT P outputs X51, X52, X53 | |
|---|---|
Number | 3 |
Connection | 3 x M8 female socket, 4-pin, P-coded, red |
Output current | max. 3 A per US and UP for all EtherCAT P outputs in total, short-circuit proof |
Cable length | max. 75 m per EtherCAT P segment |
Number of EtherCAT P slaves | 10 EtherCAT P slaves per segment 1) |
1) This value is a typical value. The number of EtherCAT P slaves actually possible per segment can be affected by:
- the inrush current of sensors/actuators connected to the EtherCAT P slaves
- cable lengths
Supply voltages | EPP1332-0001 | EPP1342-0001 |
|---|---|---|
Input connection | 1 x M8 connector, 4-pin, A-coded | = EtherCAT P input |
Downstream connection | 1 x M8 socket, 4-pin, A-coded | n/a |
US nominal voltage | 24 VDC (-15 % / +20 %) | |
US sum current | max. 4 A | max. 3 A |
Current consumption from US | 100 mA + load | |
UP nominal voltage | 24 VDC (-15 % / +20 %) | |
UP sum current | max. 4 A | max. 3 A |
Current consumption from UP | = Current consumption of the load from UP | |
Housing data | |
|---|---|
Dimensions W × H × D | 30 mm × 126 mm × 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | CE, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |