Dimensions
This figure shows the dimensions of the EPP1332-0001 as an example.
The dimensions of the EPP1342-0001 are identical.
All dimensions are given in millimeters.
The drawing is not true to scale.
Housing features
Housing material | PA6 (polyamide) |
Sealing compound | polyurethane |
Mounting | two mounting holes Ø 3.5 mm for M3 |
Metal parts | brass, nickel-plated |
Contacts | CuZn, gold-plated |
Installation position | variable |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) when screwed together |
Dimensions (H x W x D) | approx. 126 x 30 x 26.5 mm (without connectors) |