Object overview
![]() | IO-Link IODD Device Description The display corresponds to the display of the IO-Link device parameters. It is advisable to download the latest IO-Link IODD device description files from the Download section of the Beckhoff website and install them according to the installation instructions. |
The following example shows the object overview of EPI4374-0002 as an example.
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0000:0 | Direct Parameters 1 | RO | 16 |
0x0000:01 | Reserved | RO | 0 |
0x0000:02 | Master Cycle Time | RO | 0 |
0x0000:03 | Min Cycle Time | RO | 0 |
0x0000:04 | M-Sequence Capability | RO | 0 |
0x0000:05 | IO-Link Version ID | RO | 0 |
0x0000:06 | Process Data Input Length | RO | 0 |
0x0000:07 | Process Data Output Length | RO | 0 |
0x0000:08 | Vendor ID 1 | RO | 0 |
0x0000:09 | Vendor ID 2 | RO | 0 |
0x0000:0A | Device ID 1 | RO | 0 |
0x0000:0B | Device ID 2 | RO | 0 |
0x0000:0C | Device ID 3 | RO | 0 |
0x0000:0D | Reserved | RO | 0 |
0x0000:0E | Reserved | RO | 0 |
0x0000:0F | Reserved | RO | 0 |
0x0000:10 | System Command | RO | 0 |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0001:0 | Direct Parameters 2 | RW | 16 |
0x0001:01 | Device Specific Parameter 1 | RW | 0 |
0x0001:02 | Device Specific Parameter 2 | RW | 0 |
0x0001:03 | Device Specific Parameter 3 | RW | 0 |
0x0001:04 | Device Specific Parameter 4 | RW | 0 |
0x0001:05 | Device Specific Parameter 5 | RW | 0 |
0x0001:06 | Device Specific Parameter 6 | RW | 0 |
0x0001:07 | Device Specific Parameter 7 | RW | 0 |
0x0001:08 | Device Specific Parameter 8 | RW | 0 |
0x0001:09 | Device Specific Parameter 9 | RW | 0 |
0x0001:0A | Device Specific Parameter 10 | RW | 0 |
0x0001:0B | Device Specific Parameter 11 | RW | 0 |
0x0001:0C | Device Specific Parameter 12 | RW | 0 |
0x0001:0D | Device Specific Parameter 13 | RW | 0 |
0x0001:0E | Device Specific Parameter 14 | RW | 0 |
0x0001:0F | Device Specific Parameter 15 | RW | 0 |
0x0001:10 | Device Specific Parameter 16 | RW | 0 |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0002 | Standard Command | WO | 0 |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x000C:0 | Device Access Locks | RW | 2 |
0x000C:01 | Parameter (write) Access Lock | RW | 0 |
0x000C:02 | Data Storage Lock | RW | 0 |
0x000C:03 | Local Parameterization Lock | RW | 0 |
0x000C:04 | Local User Interface Lock | RW | 0 |
Index | Name | Flags | Default value |
|---|---|---|---|
0x0010 | Vendor Name | RO | Beckhoff Automation GmbH & Co. KG |
0x0011 | Vendor Text | RO | www.beckhoff.com |
0x0012 | Product Name | RO | EPI4374-0002 |
0x0013 | Product ID | RO | EPI4374-0002 |
0x0014 | Product Text | RO | 2 analog input 2 analog output modules |
0x0015 | Serial Number | RO | 00000000 |
0x0016 | Hardware version | RO | 00 |
0x0017 | Firmware version | RO | 00 |
0x0018 | Application-Specific Tag | RW | 0 |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0050:0 | IO Status | RO | 4 |
0x0050:01 | State | RO | 0x0000 (0dec) |
0x0500:02 | Status code | RO | 0x0000 (0dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0800:0 | AI Settings Ch 1 | RW | 18 |
0x0800:01 | Enable User Scale | RW | 0x00 (0dec) |
0x0800:02 | Presentation | RW | Signed |
0x0800:05 | Siemens bits | RW | 0x00 (0dec) |
0x0800:06 | Enable filter | RW | 0x01 (1dec) |
0x0800:07 | Enable Limit 1 | RW | 0x00 (0dec) |
0x0800:08 | Enable Limit 2 | RW | 0x00 (0dec) |
0x0800:0A | Enable User Calibration | RW | 0x00 (0dec) |
0x0800:0B | Enable Vendor Calibration | RW | 0x01 (1dec) |
0x0800:0E | Swap Limit Bits | RW | 0x00 (0dec) |
0x0800:11 | User Scale Offset | RW | 0x0000 (0dec) |
0x0800:12 | User Scale Gain | RW | 0x00010000 (65536dec) |
0x0800:13 | Limit 1 | RW | 0x0000 (0dec) |
0x0800:14 | Limit 2 | RW | 0x0000 (0dec) |
0x0800:15 | Filter Settings | RW | 50 Hz FIR |
0x0800:17 | User Calibration Offset | RW | 0x0000 (0dec) |
0x0800:18 | User Calibration Gain | RW | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x080E:01 | ADC raw value | RO | 0x0000 (0dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x080F:0 | AI Vendor Data Ch 1 | RO | 12 |
0x080F:01 | R0 Offset | RO | 0x0000 (0dec) |
0x080F:02 | R0 Gain | RO | 0x4000 (16384dec) |
0x080F:03 | R1 Offset | RO | 0x0000 (0dec) |
0x080F:04 | R1 Gain | RO | 0x4000 (16384dec) |
0x080F:05 | R2 Offset | RO | 0x0000 (0dec) |
0x080F:06 | R2 Gain | RO | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0810:0 | AI Settings Ch 2 | RW | 18 |
0x0810:01 | Enable User Scale | RW | 0x00 (0dec) |
0x0810:02 | Presentation | RW | Signed |
0x0810:05 | Siemens bits | RW | 0x00 (0dec) |
0x0810:07 | Enable Limit 1 | RW | 0x00 (0dec) |
0x0810:08 | Enable Limit 2 | RW | 0x00 (0dec) |
0x0810:0A | Enable User Calibration | RW | 0x00 (0dec) |
0x0810:0B | Enable Vendor Calibration | RW | 0x01 (1dec) |
0x0810:0E | Swap Limit Bits | RW | 0x00 (0dec) |
0x0810:11 | User Scale Offset | RW | 0x0000 (0dec) |
0x0810:12 | User Scale Gain | RW | 0x00010000 (65536dec) |
0x0810:13 | Limit 1 | RW | 0x0000 (0dec) |
0x0810:14 | Limit 2 | RW | 0x0000 (0dec) |
0x0810:17 | User Calibration Offset | RW | 0x0000 (0dec) |
0x0810:18 | User Calibration Gain | RW | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x081E:01 | ADC raw value | RO | 0x0000 (0dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x081F:0 | AI Vendor Data Ch. 2 | RO | 12 |
0x081F:01 | R0 Offset | RO | 0x0000 (0dec) |
0x081F:02 | R0 Gain | RO | 0x4000 (16384dec) |
0x081F:03 | R1 Offset | RO | 0x0000 (0dec) |
0x081F:04 | R1 Gain | RO | 0x4000 (16384dec) |
0x081F:05 | R2 Offset | RO | 0x0000 (0dec) |
0x081F:06 | R2 Gain | RO | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0820:0 | AO Settings Ch. 3 | RW | 16 |
0x0820:01 | Enable User Scale | RW | 0x00 (0dec) |
0x0820:02 | Presentation | RW | Signed |
0x0820:05 | Watchdog | RW | 0x00 (0dec) |
0x0820:07 | Enable User Calibration | RW | 0x00 (0dec) |
0x0820:08 | Enable Vendor Calibration | RW | 0x00 (0dec) |
0x0820:11 | User Scale Offset | RW | 0x0000 (0dec) |
0x0820:12 | User Scale Gain | RW | 0x00010000 (65536dec) |
0x0820:13 | Default output | RW | 0x0000 (0dec) |
0x0820:14 | Default output ramp | RW | 0xFFFF (65535dec) |
0x0820:15 | User Calibration Offset | RW | 0x0000 (0dec) |
0x0820:16 | User Calibration Gain | RW | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x082E:01 | ADC raw value | RO | 0x0000 (0dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x082F:0 | OI Vendor Data Ch 3 | RO | 12 |
0x082F:01 | R0 Offset | RO | 0x0000 (0dec) |
0x082F:02 | R0 Gain | RO | 0x4000 (16384dec) |
0x082F:03 | R1 Offset | RO | 0x0000 (0dec) |
0x082F:04 | R1 Gain | RO | 0x4000 (16384dec) |
0x082F:05 | R2 Offset | RO | 0x0000 (0dec) |
0x082F:06 | R2 Gain | RO | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0830:0 | AO Settings Ch 4 | RW | 18 |
0x0830:01 | Enable User Scale | RW | 0x00 (0dec) |
0x0830:02 | Presentation | RW | Signed |
0x0830:05 | Watchdog | RW | 0x00 (0dec) |
0x0830:07 | Enable User Calibration | RW | 0x00 (0dec) |
0x0830:08 | Enable Vendor Calibration | RW | 0x00 (0dec) |
0x0830:11 | User Scale Offset | RW | 0x0000 (0dec) |
0x0830:12 | User Scale Gain | RW | 0x00010000 (65536dec) |
0x0830:13 | Default output | RW | 0x0000 (0dec) |
0x0830:14 | Default output ramp | RW | 0xFFFF (65535dec) |
0x0830:15 | User Calibration Offset | RW | 0x0000 (0dec) |
0x0830:16 | User Calibration Gain | RW | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x083E:01 | ADC raw value | RO | 0x0000 (0dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x083F:0 | AI Vendor Data Ch 4 | RO | 12 |
0x083F:01 | R0 Offset | RO | 0x0000 (0dec) |
0x083F:02 | R0 Gain | RO | 0x4000 (16384dec) |
0x083F:03 | R1 Offset | RO | 0x0000 (0dec) |
0x083F:04 | R1 Gain | RO | 0x4000 (16384dec) |
0x083F:05 | R2 Offset | RO | 0x0000 (0dec) |
0x083F:06 | R2 Gain | RO | 0x4000 (16384dec) |
Subindex | Name | Flags | Default value |
|---|---|---|---|
0x0A00:0 | Diagnostics | RO | 2 |
0x0A00:01 | Overtemperature | RO | 0 |
0x0A00:02 | Short detected | RO | 0 |
0x0A00:03 | L+ low | RO | 0 |
0x0A00:04 | 2L+ low 1) | RO | 0 |
0x0A00:05 | 2L+ stat 1) | RO | 0 |
0x0A00:06 | Reserved | RO | 0 |
0x0A00:07 | Reserved | RO | 0 |
0x0A00:08 | Reserved | RO | 0 |
0x0A00:09 | Reserved | RO | 0 |
0x0A00:0A | Reserved | RO | 0 |
0x0A00:0B | Reserved | RO | 0 |
0x0A00:0C | Reserved | RO | 0 |
0x0A00:0D | Reserved | RO | 0 |
0x0A00:0E | Reserved | RO | 0 |
0x0A00:0E | Reserved | RO | 0 |
0x0A00:10 | Reserved | RO | 0 |
1) „2L+“ was the original name for „P24” in the IO-Link specification
Subindex | Name | Flags | Default value | |
|---|---|---|---|---|
0x3800:0 | AI Range Settings | RW | 10 | |
0x3800:01 | Input type Ch1 | 0 dec: -10 V…+10 V | RW | 0x0000 (0dec) |
0x3800:02 | Input type Ch2 | RW | 0x0000 (0dec) | |
0x3800:03 | Input type Ch3 | RW | 0x0000 (0dec) | |
0x3800:04 | Input type Ch4 | RW | 0x0000 (0dec) | |
Key
Flags:
- RO (Read Only): this object can only be read.
- RW (Read/Write): this object can be read or written.
