Dimensions
Housing features
Housing material  | PA6 (polyamide)  | 
Sealing compound  | polyurethane  | 
Mounting  | two mounting holes Ø 3.5 mm for M3  | 
Metal parts  | brass, nickel-plated  | 
Contacts  | CuZn, gold-plated  | 
Installation position  | variable  | 
Protection class  | IP65, IP66, IP67 (conforms to EN 60529) when screwed together  | 
Dimensions (H x W x D)  | approx. 126 x 30 x 26.5 mm (without connectors)  |