Enable filter
Note | |
Measured value jumps when enabling or disabling filters When filters are enabled or disabled, short-term measured value jumps can occur in the process data that do not correspond to the physical values. |
You can enable the filter individually for each input. All filters are disabled in the factory setting.
Enable the filters by setting the parameters “Enable Filter” to TRUE:
Channel | Connection | "Enable Filter" |
|---|---|---|
1 | X01 | 0x0800:06 |
2 | X02 | 0x0810:06 |
3 | X03 | 0x0820:06 |
4 | X04 | 0x0830:06 |
5 | X05 | 0x0840:06 |
6 | X06 | 0x0850:06 |
7 | X07 | 0x0860:06 |
8 | X08 | 0x0870:06 |
The enabling of filters also affects the synchronization mode:
- If all filters are disabled, the device runs in the synchronization mode "Synchron with SM event"
- If one or more filters are enabled, the device runs in the synchronization mode "Free Run".