Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: 7/8" plug, 5-pin, 16-UN thread Downstream connection: 7/8" socket, 5-pin, 16-UN thread |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current IS,sum | max. 16 A at 40 °C |
Current consumption from US | 120 mA |
Rated voltage UP | any up to 72 V |
UP Sum current IP,sum | max. 16 A at 40 °C |
Current consumption from UP | Chopper current in case of overvoltage. |
UP voltage stabilization | |
|---|---|
Capacitance (internal) | 155 µF |
Brake resistor (internal) | 11 Ω, 60 W |
Chopper switch-on threshold | Can be set as desired |
Brake resistor overcurrent switch-off | 15.5 A |
Ripple current | max. 10 A |
Housing data | |
|---|---|
Dimensions W x H x D | 60 mm x 150 mm x 26.5 mm |
Weight | approx. 560 g |
|
Material |
PA6 (polyamide) |
Installation position | variable |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 conforms to EN 60529 |