Connector overview
Name | Function | Connector type | Tightening |
---|---|---|---|
X001 | M12 socket, D-coded | 0.6 Nm 1) | |
X002 | M12 socket, D-coded | 0.6 Nm 1) | |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) | |
X101 | M8 | 0.4 Nm 1) | |
X201 | - | - |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.