Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Profinet | |
---|---|
Protocol | |
Connection | 2x M12 socket, D-coded, 4-pin, black (switched) |
Auto-negotiation | Yes |
Auto-crossover | Yes |
Data transfer medium | CAT 5 twisted pair copper cable |
Cable length | max. 100 m |
Data transfer rate | 100 Mbit/s |
EtherCAT output | |
---|---|
Connection | 1x M8 socket, 4-pin, green |
Electrical isolation | 500 V |
Number of EtherCAT devices | dependent on the process data size |
Type and number of peripheral signals | dependent on the process data size |
Supply voltages | |
---|---|
Connection | Input: M8 connector, 4-pin Downstream connection: M8 socket, 4-pin, black |
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US |
120 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | None. UP is only forwarded. |
Housing data | |
---|---|
Dimensions W x H x D | 60 mm x 126 mm x 26.5 mm (without plug connectors) |
Weight | approx. 320 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
---|---|
Approvals / markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional checks
The boxes have been subjected to the following checks:
Verification | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |
1) This value corresponds to the current carrying capacity of the connector pins.