Sum current calculation

Example scenario 1

The following currents flow from each output:

  • IS = 1 A
  • IP = 2 A

The sum currents are thus:

  • IS,sum = 8 x 1 A = 8 A
  • IP,sum = 8 x 2 A = 16 A

The sum current IP,sum of 16 A is fully utilized. Additional current must not be drawn from UP at any of the outputs.

Example scenario 2

The following current flows from one output: IS = 16 A.

The sum current IS,sum of 16 A is fully utilized. Additional current must not be drawn from US at any of the outputs.