Outputs X01 to X08

Note
The maximum sum current must not be exceeded

Defect or cable fire possible in case of overcurrent.

  • Make sure that the sum of the output currents does not exceed the Technical data of the input:
    IS,sum = 16 A from US
    IP,sum = 16 A from UP
Outputs X01 to X08 1:

M12 socket, L-coded

Pin

Symbol

Outputs X01 to X08 2:

1

+48 VDC UP

2

GNDP

3

+24 VDC US

4

GNDS

5

FE

The pin "FE" is directly connected to the Functional earth (FE).

Status LEDs indicate the states of the input voltages.

Seal unused connectors with protective caps. See chapter Accessories.