Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Input X60 | |
|---|---|
Connection | 7/8" plug, 5-pin |
Rated voltage US | max. 48 VDC |
Sum current IS,sum | max. 16 A at 40 °C |
Rated voltage UP | max. 48 VDC |
Sum current IP,sum | max. 16 A at 40 °C |
Outputs X01…X08 | |
|---|---|
Number | 8 |
Connections | M12 sockets, 5-pin, L-coded |
Output current IS,out per output | max. 16 A 1) |
Output current IP,out per output | max. 16 A 1) |
|
Housing data | |
|---|---|
|
Dimensions W x H x D |
60 mm x 150 mm x 26,5 mm (without connectors) |
|
Weight |
approx. 440 g |
|
Material |
PA6 (polyamide) |
Installation position | variable |
1) Observe the maximum sum current of the input: IS,sum, IP,sum
|
Environmental conditions | |
|---|---|
|
Ambient temperature during operation |
-25…+60 °C |
|
Ambient temperature during storage |
-40…+85 °C |
|
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 |
|
EMC immunity / emission |
conforms to EN 61000-6-2 / EN 61000-6-4 |
|
Protection class |
IP65, IP66, IP67 conforms to EN 60529 |
Approvals | |
|---|---|
Approvals | CE, UL in preparation |