Input X60

Note
No internal fuses

Defect or cable fire possible in case of short-circuit.

  • Protect each of the voltages before the input with a 16 A fuse.
Input X60 1:

You can connect two voltages to the input: US and UP. The voltages are electrically isolated in the device. They are forwarded unchanged to the eight outputs.

7/8“ connector

Pin

Symbol

Input X60 2:

1

GNDP

2

GNDS

3

FE

4

+24 VDC US

5

+48 VDC UP

Ground the core "FE" at the other end of the cable.
The pin "FE" is directly connected to the Functional earth (FE).

Status LEDs indicate the states of the input voltages.