Introduction
The EP9208-1035 EtherCAT Box is a fully passive distribution box. It is supplied via a 7/8" connector. The eight outputs are executed as M12 sockets with L-coding according to EN 61076; the EP9208-1035 is thus suitable for carrying currents up to 16 A at 24 VDC/48 VDC on each of two channels per socket. The sockets and the supply each have an LED to display the channels. The input and outputs of the EP9208-1035 are connected directly with no intermediately connected electronics. The supply of power to smart servo drives, such as the AMI812x with integrated output stage, is implemented very simply with the EP9208-1035.