SlotGroup 2 | 4 digital inputs

Four digital 24 VDC inputs are available. These inputs are configured via SlotGroup 2.

The digital inputs acquire binary control signals from the process level. Typically, these are mechanical contacts such as normally closed contacts or normally open contacts, electronic sensors such as inductive proximity switches, optical sensors or other methods in order to generate a low/high signal in the sense of control technology.

The inputs are type 3 inputs in accordance with EN 61131-2. The minimum pulse duration depends on the set input filter.

Characteristic curve

SlotGroup 2 | 4 digital inputs 1:

This figure shows the characteristic curve of a type 3 input in accordance with EN 61131-2. Exact technical data for the EP8601-0022 can be found in the chapter Digital inputs.

Notice

Fast digital inputs – interference from interfering devices

Please note that the input wiring has very little filtering. It has been optimized for fast signal transmission from the input to the evaluation unit. In other words, rapid level changes/pulses in the µs range and/or high-frequency interference signals from devices (e.g. proportional valves, stepper motor or DC motor output stages) arrive at the evaluation unit almost unfiltered/unattenuated. These interferences can be incorrectly detected as a signal.

  • To suppress interference, an additional input filter can be parameterized.
  • Furthermore, EMC-compliant cabling and the use of separate power supply units for the box and the devices causing interference are recommended.