Digital inputs
Digital inputs | |
|---|---|
Number | 4 to 8, depending on configuration |
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 |
Nominal voltage | 24 VDC (-15 % / +20 %) |
Input filter | Configurable: 1 µs, 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms |
Signal voltage "0" | -3 … +5 V |
Signal voltage "1" | +11 … +30 V |
Input current | 3 mA |