Synchronizing two PWM channels
When using two PWM outputs (ModuleGroup "PWM_2xOUT"), these can be synchronized with each other. Then the output on channel 2 is directly dependent on channel 1.
You can set the synchronization in parameter 0x8080:09 "Channel synchronisation" of channel 1. The parameter of the same name 0x8090:09 of channel 2 has no function.
Notice | |
Parameter change leads to temporarily invalid phase position If the "Channel synchronisation" function is enabled or disabled, an invalid phase position occurs briefly on channel 2. See section Example. |
The following parameters can be set:
Desired synchronization | 0x8080:09 "Channel synchronisation" |
---|---|
None | 0: No Channel 1 and channel 2 work completely independently of each other. |
Period and duty cycle synchronous | 1: Ch2 = Ch1 Period and duty cycle of channel 1 are also output on channel 2, i.e. the rising/falling edges of channel 1 and channel 2 are almost simultaneously. |
Period synchronous Duty cycle inverted | 2: Ch2 = Ch1 inverted The period of channel 1 is also applied to channel 2, the duty cycle is inverted, i.e. a rising edge of channel 1 occurs almost simultaneously with a falling edge of channel 2. |
Example
As soon as the “Ch2 = Ch1” option is activated (visualized here for the triggering of the oscilloscope by the additional channel “Trig”), there is a pause on channel 2 until synchronization starts.
