Set PWM state in the event of a bus error (watchdog)
The state of the outputs in the event of a bus error is defined via the parameters "Watchdog":
- Channel 1: 0x8080:05 "Watchdog"
- Channel 2: 0x8090:05 "Watchdog"
The following options are available:
Desired state | Default in 0x80n0:05 1) "Watchdog" |
---|---|
set to specified value | 0: default watchdog value The specified pulse width "PWM output" of the output is set to the value defined in index 0x80n0:13 "Default output". The period "PWM Period" remains unchanged. |
set to specified value via ramp | 1: Watchdog ramp The specified pulse width "PWM Output" of the output is switched to the value specified in index 0x80n0:13 "Default output" via the ramp defined in index 0x80n0:14 "Default output ramp" (linear change [digit/ms]) The period "PWM period" remains unchanged. |
Retain current value | 2: Last value The output retains the current state. |
1) n = 8 for channel 1, n = 9 for channel 2
Ramp
You can define the time to reach the default value when the watchdog behavior is set to the value 1 "Watchdog ramp".
| t: time in ms until the default value is reached. ncurrent : the last output value that was received by the controller before the communication interruption. ndefault : default value (CoE parameter 0x80n0:13). vramp : ramp velocity in digits/ms (CoE parameter 0x80n0:14). |