1600 - 1630, 1A00 - 1A30 (SlotGroup1: ENC_CNT_DI_DO)
SlotGroup 1, counter modules:
Counter with | Module | Module Group |
---|---|---|
Digital inputs/outputs | "CNT" (0x102199) | "CNT_2xDI" (0x102199, 0x82199, 0x82199) |
Digital output and output function | "CNT_OUT" (0x182199) | "CNT_OUT_DO" (0x182199, 0x402199) |
SlotGroup 1, encoder modules:
Encoder with | Module | Module Group |
---|---|---|
Digital inputs/outputs | "ENC" (0x582199) | "ENC_2xDI" (0x582199, 0x82199, 0x82199) |
Digital output and output function | "ENC_OUT" (0x502199) | "ENC_OUT_DO" (0x502199, 0x402199) |
Latch/gate input | "ENC_L_G" (0x482199) | "ENC_L_G" (0x482199) |
SlotGroup 1, digital input/output modules:
Inputs/outputs | Module | Module Group |
---|---|---|
4 x digital input | "DI" (0x82199) | DI_4x (0x82199, 0x82199, 0x82199, 0x82199) |
2 x digital input and output each | "DO" (0x402199) | DIO_2xDI_2xDO (0x82199, 0x82199, 0x402199, 0x402199) |
- Counter with digital inputs/outputs, CNT (0x102199)
- Counter with digital output and output function, CNT (0x182199)
- Encoder with digital inputs/outputs, ENC (0x582199)
- Encoder with digital output and output function, ENC (0x502199)
- Encoder with latch/gate input, ENC (0x482199)
- Digital input/output (0x82199, 0x402199)