Encoder input
Encoder input | |
|---|---|
Number | 0 or 1, depending on the configuration |
Encoder type | Incremental encoder, HTL 24 VDC |
Signal transmission | single-ended |
Signals | Quadrature signal: A, B Optional: Latch in, Gate in, Threshold out |
Counter | 32 bit |
Cut-off frequency | 400,000 increments/s with 4-fold evaluation, corresponds to 100 kHz |
Nominal input voltage | 24 VDC (-15 % / +20 %) |
Input signal voltage "0" | -3 … +5 V |
Input signal voltage "1" | +11 … +30 V |
Input current | 3 mA |
Threshold output | see Digital outputs. |