Digital outputs
Digital outputs | |
---|---|
Number | 0 to 4, depending on configuration |
Load type | ohmic, inductive, lamp load |
Nominal output voltage |
|
Output current | max. 0.5 A per channel |
Short-circuit current | < 2 A typ. |
Changeover times | Rise time TON: typ. 100 µs Fall time TOFF: typ. 150 µs |
Breaking energy, inductive | max. 150 mJ per channel |