Counter input
Counter | |
|---|---|
Number | 0 or 1, depending on the configuration |
Counting frequency | max. 100 kHz |
Counter depth | 32-bit |
Input characteristics | Type 3 according to EN 61131-2, compatible with type 1 |
Nominal input voltage | 24 VDC (-15 % / +20 %) |
Input filter | 1 µs |
Signal voltage "0" | -3 … +5 V |
Signal voltage "1" | +11 … +30 V |
Input current | 3 mA |
Threshold output | see Digital outputs. |