1 analog input voltage: "AO_1xV" (SlotGroup 5)

Connection X05

1 x analog output for voltage

Notice

Increased output error due to EMC

Electromagnetic interference can increase the output error.

  • You can minimize the influence of ESD interference on the union nut of the connected M12 plug by using shielded cables or a shield clamp ZB8513-0002. See chapter Accessories.

X05

M12 socket

Pin

Function

Description

1 analog input voltage: "AO_1xV" (SlotGroup 5) 1:

1 analog input voltage: "AO_1xV" (SlotGroup 5) 2:

1

+24 V US

Supply voltage output

2

AO_U

Analog output for voltage

3

GNDS

Ground

4

reserved

- do not connect -

5

Shield

Shield