Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The Low-Word contains the CoE profile used (5001). The High-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EP8309-1022 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 00 |
Index 100A Software Version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 02 |
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default parameters | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x20754052 (544555090dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00110016 (1114134dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1402 PWM RxPDO-Par Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1402:0 | PWM RxPDO-Par Control | PDO Parameter RxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 3 | OCTET-STRING[2] | RO | 03 16 |
Index 1403 AO RxPDO-Par Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1403:0 | AO RxPDO-Par Outputs | PDO Parameter RxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4 | OCTET-STRING[2] | RO | 02 16 |
Index 1600 TACHO RxPDO-Map OutputsCh.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1600:0 | TACHO RxPDO-Map OutputsCh.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x03 (3dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (PWM Outputs Ch.1), entry 0x01 (Enable dithering)) | UINT32 | RO | 0x0000:00, 8 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x7020:09, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7020 (PWM Outputs Ch.1), entry 0x06 (Enable)) | UINT32 | RO | 0x0000:00, 7 |
Index 1601 DO RxPDO-Map Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1601:0 | DO RxPDO-Map Outputs | PDO Mapping RxPDO 2 | UINT8 | RO | 0x07 (7dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (PWM Outputs Ch.2), entry 0x01 (Enable dithering)) | UINT32 | RO | 0x7050:01, 1 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x7050:02, 1 |
1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7030 (PWM Outputs Ch.2), entry 0x06 (Enable)) | UINT32 | RO | 0x7050:03, 1 |
1601:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7050 (DO Outputs), entry 0x04 (Digital Output X6 Pin2)) | UINT32 | RO | 0x7050:04, 1 |
1601:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7050 (DO Outputs), entry 0x05 (Digital Output X7 Pin4)) | UINT32 | RO | 0x7050:05, 1 |
1601:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7050 (DO Outputs), entry 0x06 (Digital Output X7 Pin2)) | UINT32 | RO | 0x7050:06, 1 |
1601:07 | SubIndex 007 | 7. PDO Mapping entry (10 bits align) | UINT32 | RO | 0x0000:00, 10 |
Index 1602 PWM RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1602:0 | PWM RxPDO-Map Control | PDO Mapping RxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (DO Outputs), entry 0x01 (Output 10)) | UINT32 | RO | 0x7060:01, 1 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7040 (DO Outputs), entry 0x02 (Output 11)) | UINT32 | RO | 0x0000:00, 4 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x7060:06, 1 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x7060:07, 1 |
1602:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7050 (DO Outputs), entry 0x0E (Output 14)) | UINT32 | RO | 0x0000:00, 9 |
1602:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7050 (DO Outputs), entry 0x0E (Output 15)) | UINT32 | RO | 0x7060:11, 16 |
Index 1603 AO RxPDO-Map Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1603:0 | AO RxPDO-Map Outputs | PDO Mapping RxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7060 (AO Outputs Ch.3), entry 0x11 (Analog output)) | UINT32 | RO | 0x7070:11, 16 |
Index 1802 TACHO TxPDO-Par Single Shaft Mode Input Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1802:0 | TACHO TxPDO-Par Single Shaft Mode Input Ch.1 | PDO parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET STRING[4] | RO | 03 1A 04 1A |
Index 1803 TACHO TxPDO-Par Dual Shaft Mode Input Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1803:0 | TACHO TxPDO-Par Dual Shaft Mode Input Ch.1 | PDO parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET STRING[4] | RO | 02 1A 00 00 |
Index 1804 TACHO TxPDO-Par Dual Shaft Mode Input Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1804:0 | TACHO TxPDO-Par Dual Shaft Mode Input Ch.2 | PDO parameter TxPDO 5 | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 | OCTET STRING[4] | RO | 02 1A 00 00 |
Index 1A00 AI TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | AI TxPDO-Map Inputs Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0A (10dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0E (Sync error)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A01 AI TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | AI TxPDO-Map Inputs Ch.2 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x0A (10dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0E (Sync error)) | UINT32 | RO | 0x6010:0E, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A01:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A02 TACHO TxPDO-Map Single Shaft Mode Input Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A02:0 | TACHO TxPDO-Map Single Shaft Mode Input Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x0C (12dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x0000:00, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x02 (Track Error A)) | UINT32 | RO | 0x6037:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x03 (Input Status Track A)) | UINT32 | RO | 0x6037:03, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x04 (Track Error B)) | UINT32 | RO | 0x6037:04, 1 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x05 (Input Status Track B)) | UINT32 | RO | 0x6037:05, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x0C (Speed Below Threshold)) | UINT32 | RO | 0x0000:00, 3 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x6037:0C, 1 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x0000:00, 3 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6027 (TACHO Redundant Tracks Inputs Ch.1), entry 0x11 (Rotational Speed)) | UINT32 | RO | 0x6037:10, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6027 (TACHO Single Shaft Mode Input), entry 0x11 (Rotational Speed)) | UINT32 | RO | 0x6037:11, 16 |
1A02:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6027 (TACHO Single Shaft Mode Input), entry 0x12 (Rotation Direction)) | UINT32 | RO | 0x6037:12, 16 |
Index 1A03 TACHO TxPDO-Map Dual Shaft Mode Input Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A03:0 | TACHO TxPDO-Map Dual Shaft Mode Input Ch.1 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x09 (9dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6020:01, 1 |
1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RO | 0x0000:00, 2 |
1A03:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x0000:00, 1 |
1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x0000:00, 4 |
1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x0000:00, 3 |
1A03:06 | SubIndex 006 | 6. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x6020:0C, 1 |
1A03:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (TACHO Dual Shaft Mode Input Ch.1), entry 0x11 (Rotational Speed)) | UINT32 | RO | 0x0000:00, 3 |
1A03:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6020 (TACHO Dual Shaft Mode Input Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
1A03:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6020 (TACHO Dual Shaft Mode Input Ch.1), entry 0x11 (Rotational Speed)) | UINT32 | RO | 0x6020:11, 16 |
Index 1A04 TACHO TxPDO-Map Dual Shaft Mode Input Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A04:0 | TACHO TxPDO-Map Dual Shaft Mode Input Ch.2 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x09 (9dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x01 (Digital input 1)) | UINT32 | RO | 0x6030:01, 1 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x05 (Ready to enable)) | UINT32 | RO | 0x0000:00, 1 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x06 (Warning)) | UINT32 | RO | 0x0000:00, 4 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x0000:00, 3 |
1A04:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6030:0C, 1 |
1A04:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (TACHO Dual Shaft Mode Input Ch.2), entry 0x11 (Rotational Speed)) | UINT32 | RO | 0x0000:00, 3 |
1A04:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6030 (TACHO Dual Shaft Mode Input Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
1A04:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6030 (TACHO Dual Shaft Mode Input Ch.2), entry 0x11 (Rotational Speed)) | UINT32 | RO | 0x6030:11, 16 |
Index 1A05 DI TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A05:0 | DI TxPDO-Map Inputs | PDO Mapping TxPDO 6 | UINT8 | RO | 0x07 (7dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x01 (Digital input 1)) | UINT32 | RO | 0x6040:01, 1 |
1A05:02 | SubIndex 002 | 2. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x6040:02, 1 |
1A05:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x05 (Ready to enable)) | UINT32 | RO | 0x6040:03, 1 |
1A05:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x06 (Warning)) | UINT32 | RO | 0x6040:04, 1 |
1A05:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6040:05, 1 |
1A05:06 | SubIndex 006 | 6. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6040:06, 1 |
1A05:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x0000:00, 10 |
Index 1A06 PWM TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A06:0 | PWM TxPDO-Map Status | PDO Mapping TxPDO 7 | UINT8 | RO | 0x08 (8dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (DI Inputs), entry 0x01 (Digital Input X4 Pin4)) | UINT32 | RO | 0x0000:00, 1 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6040 (DI Inputs), entry 0x02 (Digital Input X4 Pin2)) | UINT32 | RO | 0x0000:00, 3 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (DI Inputs), entry 0x03 (Digital Input X6 Pin4)) | UINT32 | RO | 0x6060:05, 1 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (DI Inputs), entry 0x04 (Digital Input X6 Pin2)) | UINT32 | RO | 0x6060:06, 1 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (DI Inputs), entry 0x05 (Digital Input X7 Pin4)) | UINT32 | RO | 0x6060:07, 1 |
1A06:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6040 (DI Inputs), entry 0x06 (Digital Input X7 Pin2)) | UINT32 | RO | 0x0000:00, 1 |
1A06:07 | SubIndex 007 | 7. PDO Mapping entry (10 bits align) | UINT32 | RO | 0x0000:00, 7 |
1A06:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6060 (PWM Inputs), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6060:10, 1 |
Index 1A07 PWM TxPDO-Map Synchronous info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A07:0 | PWM TxPDO-Map Synchronous Info Data | PDO Mapping TxPDO 8 | UINT8 | RO | 0x02 (2dec) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6060 (PWM Inputs), entry 0x01 (Digital input 1)) | UINT32 | RO | 0x6060:11, 16 |
1A07:02 | SubIndex 002 | 2. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x6060:12, 16 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO Assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x03 (3dec) |
1C12:01 | Subindex 001 | 1st allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2nd allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
1C12:03 | Subindex 003 | 3rd allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1602 (5634dec) |
1C12:04 | Subindex 004 | 4th allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C13 TxPDO Assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x05 (5dec) |
1C13:01 | Subindex 001 | 1st allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2nd allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3rd allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:04 | Subindex 004 | 4th allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A05 (6661dec) |
1C13:05 | Subindex 005 | 5th allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A06 (6662dec) |
1C13:06 | Subindex 006 | 6th allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:07 | Subindex 007 | 7th allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0007A120 (500000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x0007A120 (500000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |