Standard objects
Index 1000 Device type
Access rights: read only
Index (hex) | Name | Description | Unit | Data type | Value |
---|---|---|---|---|---|
1000:0 | Device type | Bit 0 … 15: Device profile number (Device profile number 5001: Modular Device Profile MDP) | - | UDINT | 5001dec |
Index 1008 Device name
Access rights: read only
Index (hex) | Name | Description | Unit | Data type | Value |
---|---|---|---|---|---|
1008:0 | Device Name | Device Name | - | String | “EP7402-0057” or “EP7402-0167” |
Index 1009 Hardware version
Access rights: read only
Index (hex) | Name | Description | Unit | Data type | Value |
---|---|---|---|---|---|
1009:0 | Hardware Version | Hardware revision | - | String | 1) |
1) Refer to Firmware and hardware versions.
Index 100A Software version
Access rights: read only
Index (hex) | Name | Description | Unit | Data type | Value |
---|---|---|---|---|---|
100A:0 | Software Version | Firmware revision | - | String | 1) |
1) Refer to Firmware and hardware versions.