Information objects

Index F80F: STM Vendor data

Access rights: read only

Index (hex)

Name

Description

Unit

Data type

Value

F80F:04

Warning temperature

Internal temperature: Warning threshold.

°C

USINT

80dec

F80F:05

Switch off temperature

Internal temperature: Error threshold.

°C

USINT

100dec

F80F:09

Amplifier rated current

The value of this parameter is the maximum continuous current that the output stage can provide.

This parameter is used for the I2T calculation of the output stage.

mA

UINT

4500dec

F80F:0A

Amplifier maximal current

If the output current exceeds the value of this parameter, the output stage is switched off.

mA

UINT

18000dec

F80F:0B

Amplifier minimal voltage

Threshold value of the undervoltage detection.

0.01 V

UINT

1800dec

F80F:0C

Amplifier maximal voltage

Threshold value of the overvoltage detection.

0.01 V

UINT

3000dec
(EP7402-0057)

6000dec
(EP7402-0167)

F80F:0D

Amplifier thermal time constant

I2T limit value monitoring: Thermal time constant of the output stage.

0.1 s

UINT

35dec

Index F900: STM Info data

Access rights: read only

Index (hex)

Name

Description

Unit

Data type

Default value

F900:01

Internal temperature

Internal temperature

°C

SINT

-

F900:02

Motor supply voltage

Current value of the peripheral voltage UP

0.01 V

UINT

-