Information objects
9040 ZNCTRL Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9040:0 | ZNCTRL Info data Ch.1 |
| USINT | RO | 0x2 (2dec) |
9040:01 | Autoacknowledge current number of attempts | Current number of errors that have already been automatically acknowledged by the autoacknowledge function. See chapter Autoacknowledge: acknowledge errors automatically. | UINT | RO | - |
9040:02 | Autoacknowledge current waiting time | The time that has elapsed since the last Autoacknowledge event. See chapter Autoacknowledge: acknowledge errors automatically. Unit: [ms]. | UINT | RO | - |
9050 ZNCTRL Info data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9050:0 | ZNCTRL Info data Ch.2 |
| USINT | RO | 0x2 (2dec) |
9050:01 | Autoacknowledge current number of attempts | Current number of errors that have already been automatically acknowledged by the autoacknowledge function. See chapter Autoacknowledge: acknowledge errors automatically. | UINT | RO | - |
9050:02 | Autoacknowledge current waiting time | The time that has elapsed since the last Autoacknowledge event. See chapter Autoacknowledge: acknowledge errors automatically. Unit: [ms]. | UINT | RO | - |
F900 STM Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | STM Info data |
| USINT | RO | 0x5 (5dec) |
F900:02 | Internal temperature | Current measured value of the internal temperature. Unit: [°C]. | SINT | RO | - |
F900:05 | Motor supply voltage | Current measured value of the supply voltage UP. Unit: [0.01 V]. | UINT | RO | - |