Process data objects
6000 DI Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | DI Inputs |
| USINT | RO | 0x8 (8dec) |
6000:01 | Input 1 | - | BOOL | RO | - |
6000:02 | Input 2 | - | BOOL | RO | - |
6000:03 | Input 3 | - | BOOL | RO | - |
6000:04 | Input 4 | - | BOOL | RO | - |
6000:05 | Control input 1 | - | BOOL | RO | - |
6000:06 | Control input 2 | - | BOOL | RO | - |
6000:07 | Control input 3 | - | BOOL | RO | - |
6000:08 | Control input 4 | - | BOOL | RO | - |
6020 STM Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6020:0 | STM Inputs Ch.1 |
| USINT | RO | 0x16 (22dec) |
6020:01 | Ready to enable | - | BOOL | RO | - |
6020:02 | Ready | - | BOOL | RO | - |
6020:03 | Warning | - | BOOL | RO | - |
6020:04 | Error | - | BOOL | RO | - |
6020:05 | Moving positive | - | BOOL | RO | - |
6020:06 | Moving negative | - | BOOL | RO | - |
6020:10 | TxPDO Toggle | - | BOOL | RO | - |
6020:11 | Info data 1 | - | UINT | RO | - |
6020:12 | Info data 2 | - | UINT | RO | - |
6020:16 | Info data 3 | - | UINT | RO | - |
6030 STM Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6030:0 | STM Inputs Ch.2 |
| USINT | RO | 0x16 (22dec) |
6030:01 | Ready to enable | - | BOOL | RO | - |
6030:02 | Ready | - | BOOL | RO | - |
6030:03 | Warning | - | BOOL | RO | - |
6030:04 | Error | - | BOOL | RO | - |
6030:05 | Moving positive | - | BOOL | RO | - |
6030:06 | Moving negative | - | BOOL | RO | - |
6030:10 | TxPDO Toggle | - | BOOL | RO | - |
6030:11 | Info data 1 | - | UINT | RO | - |
6030:12 | Info data 2 | - | UINT | RO | - |
6030:16 | Info data 3 | - | UINT | RO | - |
6040 ZNCTRL Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6040:0 | ZNCTRL Inputs Ch.1 |
| USINT | RO | 0x11 (17dec) |
6040:01 | Moving | - | BOOL | RO | - |
6040:02 | Zone sensor input | - | BOOL | RO | - |
6040:03 | Upstream control input value | - | BOOL | RO | - |
6040:04 | Upstream control output value | - | BOOL | RO | - |
6040:05 | Downstream control input value | - | BOOL | RO | - |
6040:06 | Downstream control output value | - | BOOL | RO | - |
6040:07 | Reset Input Value | - | BOOL | RO | - |
6040:11 | Zone state | - | USINT | RO | - |
6050 ZNCTRL Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6050:0 | ZNCTRL Inputs Ch.2 |
| USINT | RO | 0x11 (17dec) |
6050:01 | Moving | - | BOOL | RO | - |
6050:02 | Zone sensor input | - | BOOL | RO | - |
6050:03 | Upstream control input value | - | BOOL | RO | - |
6050:04 | Upstream control output value | - | BOOL | RO | - |
6050:05 | Downstream control input value | - | BOOL | RO | - |
6050:06 | Downstream control output value | - | BOOL | RO | - |
6050:07 | Reset Input Value | - | BOOL | RO | - |
6050:11 | Zone state | - | USINT | RO | - |
7010 DO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | DO Outputs |
| USINT | RO | 0x8 (8dec) |
7010:01 | Output 1 | - | BOOL | RO | - |
7010:02 | Output 2 | - | BOOL | RO | - |
7010:03 | Output 3 | - | BOOL | RO | - |
7010:04 | Output 4 | - | BOOL | RO | - |
7010:05 | Control output 1 | - | BOOL | RO | - |
7010:06 | Control output 2 | - | BOOL | RO | - |
7010:07 | Control output 3 | - | BOOL | RO | - |
7010:08 | Control output 4 | - | BOOL | RO | - |
7020 STM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7020:0 | STM Outputs Ch.1 |
| USINT | RO | 0x23 (35dec) |
7020:01 | Enable | - | BOOL | RO | - |
7020:02 | Reset | - | BOOL | RO | - |
7020:04 | Invert direction | - | BOOL | RO | - |
7020:0C | Brake output | (EP7402-0057 only) | BOOL | RO | - |
7020:21 | Velocity | - | INT | RO | - |
7020:22 | Accelleration | - | UINT | RO | - |
7020:23 | Decceleration | - | UINT | RO | - |
7030 STM Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7030:0 | STM Outputs Ch.2 |
| USINT | RO | 0x23 (35dec) |
7030:01 | Enable | - | BOOL | RO | - |
7030:02 | Reset | - | BOOL | RO | - |
7030:04 | Invert direction | - | BOOL | RO | - |
7030:0C | Brake output | (EP7402-0057 only) | BOOL | RO | - |
7030:21 | Velocity | - | INT | RO | - |
7030:22 | Accelleration | - | UINT | RO | - |
7030:23 | Decceleration | - | UINT | RO | - |
7040 ZNCTRL Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7040:0 | ZNCTRL Outputs Ch.1 |
| USINT | RO | 0x4 (4dec) |
7040:01 | Reset | - | BOOL | RO | - |
7040:02 | Disable | - | BOOL | RO | - |
7040:03 | Upstream PLC input value | - | BOOL | RO | - |
7040:04 | Downstream PLC input value | - | BOOL | RO | - |
7050 ZNCTRL Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7050:0 | ZNCTRL Outputs Ch.2 |
| USINT | RO | 0x4 (4dec) |
7050:01 | Reset | - | BOOL | RO | - |
7050:02 | Disable | - | BOOL | RO | - |
7050:03 | Upstream PLC input value | - | BOOL | RO | - |
7050:04 | Downstream PLC input value | - | BOOL | RO | - |
F600 STM Device Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F600:0 | STM Device Diag data |
| USINT | RO | 0x1c (28dec) |
F600:01 | Device undervoltage | - | BOOL | RO | - |
F600:02 | Device overvoltage | - | BOOL | RO | - |
F600:04 | Overtemperature warning | - | BOOL | RO | - |
F600:05 | Overtemperature error | - | BOOL | RO | - |
F600:06 | General hardware error | - | BOOL | RO | - |
F600:09 | Channel 1 openload | - | BOOL | RO | - |
F600:0A | Channel 1 short circuit | - | BOOL | RO | - |
F600:0B | Channel 1 motor overload I2T warning | - | BOOL | RO | - |
F600:0C | Channel 1 motor overload I2T error | - | BOOL | RO | - |
F600:0D | Channel 1 amplifier overload I2T warning | - | BOOL | RO | - |
F600:0E | Channel 1 amplifier overload I2T error | - | BOOL | RO | - |
F600:0F | Channel 1 in limit | - | BOOL | RO | - |
F600:10 | Channel 1 commutation error | - | BOOL | RO | - |
F600:15 | Channel 2 openload | - | BOOL | RO | - |
F600:16 | Channel 2 short circuit | - | BOOL | RO | - |
F600:17 | Channel 2 motor overload I2T warning | - | BOOL | RO | - |
F600:18 | Channel 2 motor overload I2T error | - | BOOL | RO | - |
F600:19 | Channel 2 amplifier overload I2T warning | - | BOOL | RO | - |
F600:1A | Channel 2 amplifier overload I2T error | - | BOOL | RO | - |
F600:1B | Channel 2 in limit | - | BOOL | RO | - |
F600:1C | Channel 2 commutation error | - | BOOL | RO | - |