Standard objects
1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Bit 0...15: Device profile number (Device profile number 5001 = Modular Device Profile MDP) | UDINT | RO | 0x1389 (5001dec) |
1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name | STRING(11) | RO | „EP7402-0057“ / „EP7402-0067“ / „EP7402-0167“ |
1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version | STRING(2) | RO | - |
100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version | STRING(2) | RO | - |
100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING(32) | RO | - |
1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restores the delivery state. See chapter Restore the delivery state. | USINT | RO | 0x1 (1dec) |
1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity |
| USINT | RO | 0x4 (4dec) |
1018:01 | Vendor ID | Manufacturer ID | UDINT | RO | 0x2 (2dec) |
1018:02 | Product code | Product code | UDINT | RO | 0x1cea4052 (485113938dec) |
1018:03 | Revision | Revision number of the EtherCAT slave. Bit 0...15: Special terminal number | UDINT | RO | - |
1018:04 | Serial number | Serial number. Bit 0...7: Production year | UDINT | RO | - |
10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code |
| USINT | RO | 0x1 (1dec) |
10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling |
| USINT | RO | 0x1 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the device. | UDINT | RO | - |
1600 DO RxPDO-Map Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | DO RxPDO-Map Outputs |
| USINT | RO | 0x9 (9dec) |
1600:01 | SubIndex 001 |
| UDINT | RO | 0x70100101 (1880097025dec) |
1600:02 | SubIndex 002 |
| UDINT | RO | 0x70100201 (1880097281dec) |
1600:03 | SubIndex 003 |
| UDINT | RO | 0x70100301 (1880097537dec) |
1600:04 | SubIndex 004 |
| UDINT | RO | 0x70100401 (1880097793dec) |
1600:05 | SubIndex 005 |
| UDINT | RO | 0x70100501 (1880098049dec) |
1600:06 | SubIndex 006 |
| UDINT | RO | 0x70100601 (1880098305dec) |
1600:07 | SubIndex 007 |
| UDINT | RO | 0x70100701 (1880098561dec) |
1600:08 | SubIndex 008 |
| UDINT | RO | 0x70100801 (1880098817dec) |
1600:09 | SubIndex 009 |
| UDINT | RO | 0x8 (8dec) |
1601 STM RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | STM RxPDO-Map Control Ch.1 |
| USINT | RO | EP7402-0057: 0x7 (7dec) EP7402-0067: 0x5 (5dec) EP7402-0167: 0x5 (5dec) |
1601:01 | SubIndex 001 |
| UDINT | RO | 0x70200101 (1881145601dec) |
1601:02 | SubIndex 002 |
| UDINT | RO | 0x70200201 (1881145857dec) |
1601:03 | SubIndex 003 |
| UDINT | RO | 0x1 (1dec) |
1601:04 | SubIndex 004 |
| UDINT | RO | 0x70200401 (1881146369dec) |
1601:05 | SubIndex 005 |
| UDINT | RO | 0x7 (7dec) |
1601:06 | SubIndex 006 | (EP7402-0057 only) | UDINT | RO | 0x70200c01 (1881148417dec) |
1601:07 | SubIndex 007 | (EP7402-0057 only) | UDINT | RO | 0x4 (4dec) |
1602 STM RxPDO-Map Target Velocity Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1602:0 | STM RxPDO-Map Target Velocity Ch.1 |
| USINT | RO | 0x3 (3dec) |
1602:01 | SubIndex 001 |
| UDINT | RO | 0x70202110 (1881153808dec) |
1602:02 | SubIndex 002 |
| UDINT | RO | 0x70202210 (1881154064dec) |
1602:03 | SubIndex 003 |
| UDINT | RO | 0x70202310 (1881154320dec) |
1603 STM RxPDO-Map Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1603:0 | STM RxPDO-Map Control Ch.2 |
| USINT | RO | EP7402-0057: 0x7 (7dec) EP7402-0067: 0x5 (5dec) EP7402-0167: 0x5 (5dec) |
1603:01 | SubIndex 001 |
| UDINT | RO | 0x70300101 (1882194177dec) |
1603:02 | SubIndex 002 |
| UDINT | RO | 0x70300201 (1882194433dec) |
1603:03 | SubIndex 003 |
| UDINT | RO | 0x1 (1dec) |
1603:04 | SubIndex 004 |
| UDINT | RO | 0x70300401 (1882194945dec) |
1603:05 | SubIndex 005 |
| UDINT | RO | 0x7 (7dec) |
1603:06 | SubIndex 006 | (EP7402-0057 only) | UDINT | RO | 0x70300c01 (1882196993dec) |
1603:07 | SubIndex 007 | (EP7402-0057 only) | UDINT | RO | 0x4 (4dec) |
1604 STM RxPDO-Map Target Velocity Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1604:0 | STM RxPDO-Map Target Velocity Ch.2 |
| USINT | RO | 0x3 (3dec) |
1604:01 | SubIndex 001 |
| UDINT | RO | 0x70302110 (1882202384dec) |
1604:02 | SubIndex 002 |
| UDINT | RO | 0x70302210 (1882202640dec) |
1604:03 | SubIndex 003 |
| UDINT | RO | 0x70302310 (1882202896dec) |
1605 ZNCTRL RxPDO-Map Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1605:0 | ZNCTRL RxPDO-Map Outputs Ch.1 |
| USINT | RO | 0x5 (5dec) |
1605:01 | SubIndex 001 |
| UDINT | RO | 0x70400101 (1883242753dec) |
1605:02 | SubIndex 002 |
| UDINT | RO | 0x70400201 (1883243009dec) |
1605:03 | SubIndex 003 |
| UDINT | RO | 0x70400301 (1883243265dec) |
1605:04 | SubIndex 004 |
| UDINT | RO | 0x70400401 (1883243521dec) |
1605:05 | SubIndex 005 |
| UDINT | RO | 0xc (12dec) |
1606 ZNCTRL RxPDO-Map Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1606:0 | ZNCTRL RxPDO-Map Outputs Ch.2 |
| USINT | RO | 0x5 (5dec) |
1606:01 | SubIndex 001 |
| UDINT | RO | 0x70500101 (1884291329dec) |
1606:02 | SubIndex 002 |
| UDINT | RO | 0x70500201 (1884291585dec) |
1606:03 | SubIndex 003 |
| UDINT | RO | 0x70500301 (1884291841dec) |
1606:04 | SubIndex 004 |
| UDINT | RO | 0x70500401 (1884292097dec) |
1606:05 | SubIndex 005 |
| UDINT | RO | 0xc (12dec) |
1A00 DI TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | DI TxPDO-Map Inputs |
| USINT | RO | 0x9 (9dec) |
1A00:01 | SubIndex 001 |
| UDINT | RO | 0x60000101 (1610612993dec) |
1A00:02 | SubIndex 002 |
| UDINT | RO | 0x60000201 (1610613249dec) |
1A00:03 | SubIndex 003 |
| UDINT | RO | 0x60000301 (1610613505dec) |
1A00:04 | SubIndex 004 |
| UDINT | RO | 0x60000401 (1610613761dec) |
1A00:05 | SubIndex 005 |
| UDINT | RO | 0x60000501 (1610614017dec) |
1A00:06 | SubIndex 006 |
| UDINT | RO | 0x60000601 (1610614273dec) |
1A00:07 | SubIndex 007 |
| UDINT | RO | 0x60000701 (1610614529dec) |
1A00:08 | SubIndex 008 |
| UDINT | RO | 0x60000801 (1610614785dec) |
1A00:09 | SubIndex 009 |
| UDINT | RO | 0x8 (8dec) |
1A01 STM TxPDO-Map Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | STM TxPDO-Map Status Ch.1 |
| USINT | RO | 0x8 (8dec) |
1A01:01 | SubIndex 001 |
| UDINT | RO | 0x60200101 (1612710145dec) |
1A01:02 | SubIndex 002 |
| UDINT | RO | 0x60200201 (1612710401dec) |
1A01:03 | SubIndex 003 |
| UDINT | RO | 0x60200301 (1612710657dec) |
1A01:04 | SubIndex 004 |
| UDINT | RO | 0x60200401 (1612710913dec) |
1A01:05 | SubIndex 005 |
| UDINT | RO | 0x60200501 (1612711169dec) |
1A01:06 | SubIndex 006 |
| UDINT | RO | 0x60200601 (1612711425dec) |
1A01:07 | SubIndex 007 |
| UDINT | RO | 0x9 (9dec) |
1A01:08 | SubIndex 008 |
| UDINT | RO | 0x60201001 (1612713985dec) |
1A02 STM TxPDO-Map Synchron info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | STM TxPDO-Map Synchron info data Ch.1 |
| USINT | RO | 0x3 (3dec) |
1A02:01 | SubIndex 001 |
| UDINT | RO | 0x60201110 (1612714256dec) |
1A02:02 | SubIndex 002 |
| UDINT | RO | 0x60201210 (1612714512dec) |
1A02:03 | SubIndex 003 |
| UDINT | RO | 0x60201610 (1612715536dec) |
1A03 STM TxPDO-Map Status Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | STM TxPDO-Map Status Ch.2 |
| USINT | RO | 0x8 (8dec) |
1A03:01 | SubIndex 001 |
| UDINT | RO | 0x60300101 (1613758721dec) |
1A03:02 | SubIndex 002 |
| UDINT | RO | 0x60300201 (1613758977dec) |
1A03:03 | SubIndex 003 |
| UDINT | RO | 0x60300301 (1613759233dec) |
1A03:04 | SubIndex 004 |
| UDINT | RO | 0x60300401 (1613759489dec) |
1A03:05 | SubIndex 005 |
| UDINT | RO | 0x60300501 (1613759745dec) |
1A03:06 | SubIndex 006 |
| UDINT | RO | 0x60300601 (1613760001dec) |
1A03:07 | SubIndex 007 |
| UDINT | RO | 0x9 (9dec) |
1A03:08 | SubIndex 008 |
| UDINT | RO | 0x60301001 (1613762561dec) |
1A04 STM TxPDO-Map Synchron info data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | STM TxPDO-Map Synchron info data Ch.2 |
| USINT | RO | 0x3 (3dec) |
1A04:01 | SubIndex 001 |
| UDINT | RO | 0x60301110 (1613762832dec) |
1A04:02 | SubIndex 002 |
| UDINT | RO | 0x60301210 (1613763088dec) |
1A04:03 | SubIndex 003 |
| UDINT | RO | 0x60301610 (1613764112dec) |
1A05 STM TxPDO-Map Inputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | STM TxPDO-Map Inputs Device |
| USINT | RO | 0x19 (25dec) |
1A05:01 | SubIndex 001 |
| UDINT | RO | 0xf6000101 (4127195393dec) |
1A05:02 | SubIndex 002 |
| UDINT | RO | 0xf6000201 (4127195649dec) |
1A05:03 | SubIndex 003 |
| UDINT | RO | 0x1 (1dec) |
1A05:04 | SubIndex 004 |
| UDINT | RO | 0xf6000401 (4127196161dec) |
1A05:05 | SubIndex 005 |
| UDINT | RO | 0xf6000501 (4127196417dec) |
1A05:06 | SubIndex 006 |
| UDINT | RO | 0xf6000601 (4127196673dec) |
1A05:07 | SubIndex 007 |
| UDINT | RO | 0x2 (2dec) |
1A05:08 | SubIndex 008 |
| UDINT | RO | 0xf6000901 (4127197441dec) |
1A05:09 | SubIndex 009 |
| UDINT | RO | 0xf6000a01 (4127197697dec) |
1A05:0A | SubIndex 010 |
| UDINT | RO | 0xf6000b01 (4127197953dec) |
1A05:0B | SubIndex 011 |
| UDINT | RO | 0xf6000c01 (4127198209dec) |
1A05:0C | SubIndex 012 |
| UDINT | RO | 0xf6000d01 (4127198465dec) |
1A05:0D | SubIndex 013 |
| UDINT | RO | 0xf6000e01 (4127198721dec) |
1A05:0E | SubIndex 014 |
| UDINT | RO | 0xf6000f01 (4127198977dec) |
1A05:0F | SubIndex 015 |
| UDINT | RO | 0xf6001001 (4127199233dec) |
1A05:10 | SubIndex 016 |
| UDINT | RO | 0x4 (4dec) |
1A05:11 | SubIndex 017 |
| UDINT | RO | 0xf6001501 (4127200513dec) |
1A05:12 | SubIndex 018 |
| UDINT | RO | 0xf6001601 (4127200769dec) |
1A05:13 | SubIndex 019 |
| UDINT | RO | 0xf6001701 (4127201025dec) |
1A05:14 | SubIndex 020 |
| UDINT | RO | 0xf6001801 (4127201281dec) |
1A05:15 | SubIndex 021 |
| UDINT | RO | 0xf6001901 (4127201537dec) |
1A05:16 | SubIndex 022 |
| UDINT | RO | 0xf6001a01 (4127201793dec) |
1A05:17 | SubIndex 023 |
| UDINT | RO | 0xf6001b01 (4127202049dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A05:18 | SubIndex 024 |
| UDINT | RO | 0xf6001c01 (4127202305dec) |
1A05:19 | SubIndex 025 |
| UDINT | RO | 0x4 (4dec) |
1A06 ZNCTRL TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | ZNCTRL TxPDO-Map Inputs Ch.1 |
| USINT | RO | 0xa (10dec) |
1A06:01 | SubIndex 001 |
| UDINT | RO | 0x60400101 (1614807297dec) |
1A06:02 | SubIndex 002 |
| UDINT | RO | 0x60400201 (1614807553dec) |
1A06:03 | SubIndex 003 |
| UDINT | RO | 0x60400301 (1614807809dec) |
1A06:04 | SubIndex 004 |
| UDINT | RO | 0x60400401 (1614808065dec) |
1A06:05 | SubIndex 005 |
| UDINT | RO | 0x60400501 (1614808321dec) |
1A06:06 | SubIndex 006 |
| UDINT | RO | 0x60400601 (1614808577dec) |
1A06:07 | SubIndex 007 |
| UDINT | RO | 0x60400701 (1614808833dec) |
1A06:08 | SubIndex 008 |
| UDINT | RO | 0x9 (9dec) |
1A06:09 | SubIndex 009 |
| UDINT | RO | 0x60401108 (1614811400dec) |
1A06:0A | SubIndex 010 |
| UDINT | RO | 0x8 (8dec) |
1A07 ZNCTRL TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A07:0 | ZNCTRL TxPDO-Map Inputs Ch.2 |
| USINT | RO | 0xa (10dec) |
1A07:01 | SubIndex 001 |
| UDINT | RO | 0x60500101 (1615855873dec) |
1A07:02 | SubIndex 002 |
| UDINT | RO | 0x60500201 (1615856129dec) |
1A07:03 | SubIndex 003 |
| UDINT | RO | 0x60500301 (1615856385dec) |
1A07:04 | SubIndex 004 |
| UDINT | RO | 0x60500401 (1615856641dec) |
1A07:05 | SubIndex 005 |
| UDINT | RO | 0x60500501 (1615856897dec) |
1A07:06 | SubIndex 006 |
| UDINT | RO | 0x60500601 (1615857153dec) |
1A07:07 | SubIndex 007 |
| UDINT | RO | 0x60500701 (1615857409dec) |
1A07:08 | SubIndex 008 |
| UDINT | RO | 0x9 (9dec) |
1A07:09 | SubIndex 009 |
| UDINT | RO | 0x60501108 (1615859976dec) |
1A07:0A | SubIndex 010 |
| UDINT | RO | 0x8 (8dec) |
1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type |
| USINT | RO | 0x4 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | USINT | RO | 0x1 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | USINT | RO | 0x2 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | USINT | RO | 0x3 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | USINT | RO | 0x4 (4dec) |
1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign |
| USINT | RO | 0x5 (5dec) |
1C12:01 | SubIndex 001 |
| UINT | RW | 0x1600 (5632dec) |
1C12:02 | SubIndex 002 |
| UINT | RW | 0x1601 (5633dec) |
1C12:03 | SubIndex 003 |
| UINT | RW | 0x1602 (5634dec) |
1C12:04 | SubIndex 004 |
| UINT | RW | 0x1603 (5635dec) |
1C12:05 | SubIndex 005 |
| UINT | RW | 0x1604 (5636dec) |
1C12:06 | SubIndex 006 |
| UINT | RW | 0x0 (0dec) |
1C12:07 | SubIndex 007 |
| UINT | RW | 0x0 (0dec) |
1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign |
| USINT | RO | 0x6 (6dec) |
1C13:01 | SubIndex 001 |
| UINT | RW | 0x1a00 (6656dec) |
1C13:02 | SubIndex 002 |
| UINT | RW | 0x1a01 (6657dec) |
1C13:03 | SubIndex 003 |
| UINT | RW | 0x1a02 (6658dec) |
1C13:04 | SubIndex 004 |
| UINT | RW | 0x1a03 (6659dec) |
1C13:05 | SubIndex 005 |
| UINT | RW | 0x1a04 (6660dec) |
1C13:06 | SubIndex 006 |
| UINT | RW | 0x1a05 (6661dec) |
1C13:07 | SubIndex 007 |
| UINT | RW | 0x0 (0dec) |
1C13:08 | SubIndex 008 |
| UINT | RW | 0x0 (0dec) |
1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter |
| USINT | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT | RW | 0x1 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UDINT | RW | 0xf4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UDINT | RO | 0x0 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
| UINT | RO | 0x2 (2dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UDINT | RO | 0x1e848 (125000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C32:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C32:08 | Get Cycle Time |
| UINT | RW | 0x0 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UDINT | RO | 0x0 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT | RO | - |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT | RO | - |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT | RO | - |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOL | RO | - |
1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter |
| USINT | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT | RW | 0x22 (34dec) |
1C33:02 | Cycle time | as 1C32:02 | UDINT | RW | 0xf4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported:
| UINT | RO | 0x2 (2dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UDINT | RO | 0x1e848 (125000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C33:08 | Get Cycle Time | as 1C32:08 | UINT | RW | 0x0 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT | RO | - |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT | RO | - |
1C33:0D | Shift too short counter | as 1C32:13 | UINT | RO | - |
1C33:20 | Sync error | as 1C32:32 | BOOL | RO | - |
F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile |
| USINT | RO | 0x2 (2dec) |
F000:01 | Index distance |
| UINT | RO | 0x10 (16dec) |
F000:02 | Maximum number of modules |
| UINT | RO | 0x6 (6dec) |
F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | - | UDINT | RO | - |
F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List |
| USINT | RO | 0x6 (6dec) |
F010:01 | SubIndex 001 |
| UDINT | RO | 0x64 (100dec) |
F010:02 | SubIndex 002 |
| UDINT | RO | 0xc8 (200dec) |
F010:03 | SubIndex 003 |
| UDINT | RO | 0x2c1 (705dec) |
F010:04 | SubIndex 004 |
| UDINT | RO | 0x2c1 (705dec) |
F010:05 | SubIndex 005 |
| UDINT | RO | 0x3d4 (980dec) |
F010:06 | SubIndex 006 |
| UDINT | RO | 0x3d4 (980dec) |
F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision |
| USINT | RO | 0x1 (1dec) |
F081:01 | Revision number | - | UDINT | RW | - |
FB00 STM Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | STM Command |
| USINT | RO | 0x3 (3dec) |
FB00:01 | Request |
| ARRAY [0..1] OF BYTE | RW | [None] |
FB00:02 | Status | - | USINT | RO | - |
FB00:03 | Response |
| ARRAY [0..5] OF BYTE | RO | [None] |