Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
|---|---|
Connection | Input and forwarding: B23 ENP hybrid connector EtherCAT junction: M8 socket, 4-pin, A-coded |
Electrical isolation | 500 V |
Supply voltages | |
|---|---|
Connection | B23 ENP hybrid connector |
US rated voltage | 24 V DC (-15%/+20%) |
US sum current: IS,sum | max. 28 A at 45°C 1) |
Current consumption from US | 150 mA + output currents of the digital outputs + sensor supply + output current from the output X60 |
UP rated voltage | 18…48 V DC |
UP sum current: IP,sum | max. 28 A at 45 °C 1) |
Current consumption from UP | = Output currents for the motors |
Undervoltage detection | 18 V DC |
Overvoltage detection | 60 V DC |
1) This value corresponds to the current carrying capacity of the connectors.
Motor channels | |
|---|---|
Number | 2 |
Motor type | 3-phase BLDC roller motors |
Connection | 2 x M8 socket, 4-pin, A-coded |
Cable length | max. 30 m |
Motor inductance | min. 200 µH |
Rotary encoder | No rotary encoder needed |
Motor voltage | 18…48 V DC from the supply voltage UP |
Continuous current per channel | 3.5 Arms |
Peak current per channel | 12.0 Arms for approx. 1 s |
Rotating field velocity | 599 Hz 2) |
PWM clock frequency | 16 kHz |
Current controller frequency | 32 kHz |
2) Do not confuse the rotating field velocity with the motor velocity or the roller velocity.
Digital inputs/outputs | |
|---|---|
Number | 8 |
Connections | 4 x M8 socket |
Cable length | max. 30 m |
Sensor power supply US1 | 24 V DC from the control voltage US max. 0.5 A, short-circuit proof |
Input specification | |
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 |
Input filter | 10 µs |
Output specification | |
Nominal voltage | 24 V DC (-15 % / +20 %) from the control voltage US |
Output current | max. 0.5 A per output, individually short-circuit proof |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Degree of pollution | 2, for use under UL conditions |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | CE, UL under preparation |
*) Real applicable approvals/markings see type plate on the side (product marking).