Input data

Index 6000 ENC Inputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

6000:0

ENC Inputs Ch.1

Max. Subindex

UINT8

RO

0x16 (22dec)

6000:02

Latch extern valid

The counter value was locked via the external latch.

The data with the index 0x6000:12 correspond to the latched value with the bit set.  In order to re-activate the latch input, index 0x7000:02 or object index 0x7000:04 must first be cancelled and then set again.

BOOLEAN

RO

0x00 (0dec)

6000:03

Set counter done

The counter was set.

BOOLEAN

RO

0x00 (0dec)

6000:04

Counter underflow

Counter underflow.
Overflow/underflow control is inactive in combination with a reset function (C/external).

BOOLEAN

RO

0x00 (0dec)

6000:05

Counter overflow

Counter overflow.

Overflow/underflow control is inactive in combination with a reset function (C/external).

BOOLEAN

RO

0x00 (0dec)

6000:08

Extrapolation stall

The extrapolated part of the counter is invalid.

BOOLEAN

RO

0x00 (0dec)

6000:09

Status of input A

Status of input A

BOOLEAN

RO

0x00 (0dec)

6000:0A

Status of input B

Status of input B

BOOLEAN

RO

0x00 (0dec)

6000:0D

Status of extern latch

Status of the extern latch input

BOOLEAN

RO

0x00 (0dec)

6000:0E

Sync error

The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle.

This means a SYNC signal was triggered in the terminal, although no new process data were available (0=OK, 1=NOK).

BOOLEAN

RO

0x00 (0dec)

6000:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6000:11

Counter value

Counter value

UINT32

RO

0x00000000 (0dec)

6000:12

Latch value

Latch value

UINT32

RO

0x00000000 (0dec)

6000:16

Timestamp

Timestamp of the last counter change

UINT32

RO

0x00000000 (0dec)

Index 6010 ENC Inputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

6010:0

ENC Inputs Ch.2

Max. Subindex

UINT8

RO

0x16 (22dec)

6010:02

Latch extern valid

The counter value was locked via the external latch.

The data with the index 0x6010:12 correspond to the latched value with the bit set.  In order to re-activate the latch input, index 0x7010:02 or object index 0x7010:04 must first be cancelled and then set again.

BOOLEAN

RO

0x00 (0dec)

6010:03

Set counter done

The counter was set.

BOOLEAN

RO

0x00 (0dec)

6010:04

Counter underflow

Counter underflow.
Overflow/underflow control is inactive in combination with a reset function (C/external).

BOOLEAN

RO

0x00 (0dec)

6010:05

Counter overflow

Counter overflow.

Overflow/underflow control is inactive in combination with a reset function (C/external).

BOOLEAN

RO

0x00 (0dec)

6010:08

Extrapolation stall

The extrapolated part of the counter is invalid

BOOLEAN

RO

0x00 (0dec)

6010:09

Status of input A

Status of input A

BOOLEAN

RO

0x00 (0dec)

6010:0A

Status of input B

Status of input B

BOOLEAN

RO

0x00 (0dec)

6010:0D

Status of extern latch

Status of the extern latch input

BOOLEAN

RO

0x00 (0dec)

6010:0E

Sync error

The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle.

This means a SYNC signal was triggered in the terminal, although no new process data were available (0=OK, 1=NOK).

BOOLEAN

RO

0x00 (0dec)

6010:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6010:11

Counter value

Counter value

UINT32

RO

0x00000000 (0dec)

6010:12

Latch value

Latch value

UINT32

RO

0x00000000 (0dec)

6010:16

Timestamp

Timestamp of the last counter change

UINT32

RO

0x00000000 (0dec)

Index 6020 DCM Inputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

6020:0

DCM Inputs Ch.1

Max. Subindex

UINT8

RO

0x12 (18dec)

6020:01

Ready to enable

Driver stage is ready for enabling

BOOLEAN

RO

0x00 (0dec)

6020:02

Ready

Driver stage is ready for operation

BOOLEAN

RO

0x00 (0dec)

6020:03

Warning

A warning has occurred (see index 0xA020)

BOOLEAN

RO

0x00 (0dec)

6020:04

Error

An error has occurred (see index 0xA020)

BOOLEAN

RO

0x00 (0dec)

6020:05

Moving positive

Driver stage is activated in positive direction

BOOLEAN

RO

0x00 (0dec)

6020:06

Moving negative

Driver stage is activated in negative direction

BOOLEAN

RO

0x00 (0dec)

6020:07

Torque reduced

Reduced torque is active

BOOLEAN

RO

0x00 (0dec)

6020:0C

Digital input 1

Digital input 1

BOOLEAN

RO

0x00 (0dec)

6020:0D

Digital input 2

Digital input 2

BOOLEAN

RO

0x00 (0dec)

6020:0E

Sync error

The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle.

BOOLEAN

RO

0x00 (0dec)

6020:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6020:11

Info data 1

Synchronous information (selection via subindex 0x8022:11)

UINT16

RO

0x0000 (0dec)

6020:12

Info data 2

Synchronous information (selection via subindex 0x8022:19)

UINT16

RO

0x0000 (0dec)

Index 6030 DCM Inputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

6030:0

DCM Inputs Ch.2

Max. Subindex

UINT8

RO

0x12 (18dec)

6030:01

Ready to enable

Driver stage is ready for enabling

BOOLEAN

RO

0x00 (0dec)

6030:02

Ready

Driver stage is ready for operation

BOOLEAN

RO

0x00 (0dec)

6030:03

Warning

A warning has occurred (see index 0xA030)

BOOLEAN

RO

0x00 (0dec)

6030:04

Error

An error has occurred (see index 0xA030)

BOOLEAN

RO

0x00 (0dec)

6030:05

Moving positive

Driver stage is activated in positive direction

BOOLEAN

RO

0x00 (0dec)

6030:06

Moving negative

Driver stage is activated in negative direction

BOOLEAN

RO

0x00 (0dec)

6030:07

Torque reduced

Reduced torque is active

BOOLEAN

RO

0x00 (0dec)

6030:0C

Digital input 1

Digital input 1

BOOLEAN

RO

0x00 (0dec)

6030:0D

Digital input 2

Digital input 2

BOOLEAN

RO

0x00 (0dec)

6030:0E

Sync error

The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle.

BOOLEAN

RO

0x00 (0dec)

6030:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6030:11

Info data 1

Synchronous information (selection via subindex 0x8032:11)

UINT16

RO

0x0000 (0dec)

6030:12

Info data 2

Synchronous information (selection via subindex 0x8032:19)

UINT16

RO

0x0000 (0dec)

Index 6040 POS Inputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

6040:0

POS Inputs Ch.1

Max. Subindex

UINT8

RO

0x22 (34dec)

6040:01

Busy

A current travel command is active

BOOLEAN

RO

0x00 (0dec)

6040:02

In-Target

Motor has arrived at target

BOOLEAN

RO

0x00 (0dec)

6040:03

Warning

A warning has occurred

BOOLEAN

RO

0x00 (0dec)

6040:04

Error

an error has occurred

BOOLEAN

RO

0x00 (0dec)

6040:05

Calibrated

Motor is calibrated

BOOLEAN

RO

0x00 (0dec)

6040:06

Accelerate

Motor is in the acceleration phase

BOOLEAN

RO

0x00 (0dec)

6040:07

Decelerate

Motor is in the deceleration phase

BOOLEAN

RO

0x00 (0dec)

6040:11

Actual position

Current target position of the travel command generator

UINT32

RO

0x00007FFF (32767dec)

6040:21

Actual velocity

Current set velocity of the travel command generator

INT16

RO

0x0000 (0dec)

6040:22

Actual drive time

Travel command time information (see subindex 0x8pp1:11)

UINT32

RO

0x00000000 (0dec)

Index 6050 POS Inputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

6050:0

POS Inputs Ch.2

Max. Subindex

UINT8

RO

0x22 (34dec)

6050:01

Busy

A current travel command is active

BOOLEAN

RO

0x00 (0dec)

6050:02

In-Target

Motor has arrived at target

BOOLEAN

RO

0x00 (0dec)

6050:03

Warning

A warning has occurred

BOOLEAN

RO

0x00 (0dec)

6050:04

Error

an error has occurred

BOOLEAN

RO

0x00 (0dec)

6050:05

Calibrated

Motor is calibrated

BOOLEAN

RO

0x00 (0dec)

6050:06

Accelerate

Motor is in the acceleration phase

BOOLEAN

RO

0x00 (0dec)

6050:07

Decelerate

Motor is in the deceleration phase

BOOLEAN

RO

0x00 (0dec)

6050:11

Actual position

Current target position of the travel command generator

UINT32

RO

0x00007FFF (32767dec)

6050:21

Actual velocity

Current set velocity of the travel command generator

INT16

RO

0x0000 (0dec)

6050:22

Actual drive time

Travel command time information (see subindex 0x8pp1:11)

UINT32

RO

0x00000000 (0dec)