Objects for parameterization
Index 8000: ENC Settings Ch.1
Access rights: read/write
Index | Name | Description | Unit | Data type | Default value |
---|---|---|---|---|---|
8000:08 | Disable filter | Deactivates the input filter. | - | BOOL | FALSE |
8000:0A | Enable micro increments | Enables extrapolation of the "Counter value". The lower 8 bits of the counter value are extrapolated. | - | BOOL | FALSE |
8000:0E | Reversion of rotation | Inverts the counting direction of the encoder. | - | BOOL | FALSE |
Index 8010: STM Motor Settings Ch.1
Access rights: read/write
Index | Name | Description | Unit | Data type | Default value |
---|---|---|---|---|---|
8010:01 | Maximal current | The maximum current that the current controller outputs per motor winding. The maximum value that should be entered here is the nominal motor current. | mA | UINT | 1000dec |
8010:02 | Reduced current | Setpoint for the winding current when the motor is at standstill. | mA | UINT | 1000dec |
8010:03 | Nominal voltage | The DC link voltage UP | 10 mV | UINT | 5000dec |
8010:04 | Motor coil resistance | The winding resistance of the motor. | 0.01 Ω | UINT | 100dec |
8010:05 | Motor EMF | The voltage constant ke for calculating the back electromotive force (BEMF) The voltage constant can be found in the data sheet of the motor. Alternatively, you can determine it experimentally. | mV/ | UINT | 0 |
8010:06 | Motor fullsteps | Number of full steps per motor revolution. | - | UINT | 200dec |
8010:07 | Encoder increments (4-fold) | Number of encoder increments per revolution with 4-fold evaluation. | - | UINT | 4096dec |
8010:09 | Start velocity | This value is a threshold value. EP7047 keeps the motor at standstill, as long as the speed setting "velocity" is smaller than this value. It is specified in 0.01 % of the parameter 8012:05 "Speed range". | 0.01 % | UINT | 0 |
8010:0A | Motor coil inductance | The winding inductance of the motor. | 0.01 mH | UINT | 0 |
8010:10 | Drive on delay time | Delay between enabling of the driver stage (variable "Enable") and setting the "Ready" status bit to 1. | ms | UINT | 100dec |
8010:11 | Drive off delay time | Delay between setting the "Ready" status bit to 0 and disabling the driver stage. | ms | UINT | 150dec |
Index 8011: STM Controller Settings Ch.1
Access rights: read/write
Subindex | Name | Description | Unit | Data type | Default value |
---|---|---|---|---|---|
8011:01 | Kp factor (curr.) | Proportional component of the current controller |
| UINT | 150dec |
8011:02 | Ki factor (curr.) | Integral component of the current controller |
| UINT | 10dec |
Index 8012: STM Features Ch.1
Access rights: read/write
Subindex (hex) | Name | Description | Unit | Data type | Default value |
---|---|---|---|---|---|
01 | Operation mode |
0dec: Automatic | - | USINT | 0dec |
05 | Speed range | The maximum step frequency that EP7047-1032 outputs. | Full steps / s | USINT | 1dec |
08 | Feedback type | Possible values: 0: "Encoder" | - | USINT | 1dec |
09 | Invert motor polarity | Reverses the direction of rotation of the motor. | - | BOOL | FALSE |
0A | Error on step lost | Activates the error message for step loss:
| - | BOOL | FALSE |
11 | Select info data 1 | This value determines the content of the variable "Info data 1" in the process data object "STM Synchron info data". Possible values: 0dec: Status word | - | USINT | 11hex |
19 | Select info data 2 | This value determines the content of the variable "Info data 2" in the process data object "STM Synchron info data". Possible values: see subindex 11 "Select info data 1" | - | USINT | 13dec |
Index 8014: STM Controller Settings 3 Ch.1
Access rights: read/write
Index | Name | Description | Unit | Data type | Default value |
---|---|---|---|---|---|
8014:01 | Feed forward (pos.) | Pre-control of the position controller. |
| UDINT | 100000dec |
8014:02 | Kp factor (pos.) | Proportional component of the position controller. |
| UINT | 500dec |
8014:03 | Kp factor (velo.) | Proportional component of the velocity controller. | 0.1 mA / (rad/s) | UDINT | 50dec |
8014:04 | Tn (velo.) | Time constant Tn of the velocity controller. | 0.01 ms | UINT | 50000dec |