Objects for commissioning

Index 1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

Restore default parameters

UINT8

RO

0x01 (1dec)

1011:01

SubIndex 001

If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

Index 8000 ENC Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

ENC Settings Ch.1

Maximum subindex

UINT8

RO

0x0F (15dec)

8000:08

Disable filter

Deactivates the input filters.

BOOLEAN

RW

0x00 (0dec)

8000:0A

Enable micro increments

The lower 8 bits of the counter value are extrapolated.

BOOLEAN

RW

0x00 (0dec)

8000:0E

Reversion of rotation

Activates reversion of rotation of the encoder.

BOOLEAN

RW

0x00 (0dec)

Index 8010 STM Motor Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8010:0

STM Motor Settings Ch.1

Maximum subindex

UINT8

RO

0x11 (17dec)

8010:01

Maximal current

Maximum permanent motor coil current (unit: 1 mA)

UINT16

RW

0x1388 (5000dec)

8010:02

Reduced current

Reduced coil current (reduced torque, unit: 1 mA)

UINT16

RW

0x09C4 (2500dec)

8010:03

Nominal voltage

Nominal voltage (supply voltage) of the motor (unit: 1 mV)

UINT16

RW

0xC350 (50000dec)

8010:04

Motor coil resistance

Internal resistance of a coil (unit: 0.01 ohm)

UINT16

RW

0x0064 (100dec)

8010:05

Motor EMF

Motor countervoltage (unit: 1 mV / 1000 digit)

UINT16

RW

0x0000 (0dec)

8010:06

Motor fullsteps

Motor full steps per revolution

UINT16

RW

0x00C8 (200dec)

8010:07

Encoder increments (4-fold)

Encoder increments per revolution (quadruple evaluation)

UINT16

RW

0x0000 (0dec)

8010:09

Start velocity

Maximum possible start velocity of the motor

UINT16

RW

0x0064 (100dec)

8010:10

Drive on delay time

Switch-on delay of the driver stage (unit: ms)

UINT16

RW

0x0064 (100dec)

8010:11

Drive off delay time

Switch-off delay of the driver stage (unit: ms)

UINT16

RW

0x0096 (150dec)

Index 8011 STM Controller Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8011:0

STM Controller Settings Ch.1

Maximum subindex

UINT8

RO

0x06 (6dec)

8011:01

Kp factor (curr.)

Kp control factor (proportional component) for the current controller (unit: 0.001)

UINT16

RW

0x00C8 (200dec)

8011:02

Ki factor (curr.)

Ki control factor (integral component) for the current controller (unit: 0.001)

UINT16

RW

0x0002 (2dec)

8011:03

Inner window (curr.)

Inner window for the I component of the current controller (unit: 1%)

UINT8

RW

0x00 (0dec)

8011:05

Outer window (curr.)

Outer window for the I component of the current controller (unit: 1%)

UINT8

RW

0x00 (0dec)

8011:06

Filter cut off frequency (curr.)

Filter limit frequency of the current controller (low-pass, unit: 1 Hz)

UINT16

RW

0x0000 (0dec)

8011:07

Ka factor (curr.)

Ka control factor (acceleration component) for the current controller (unit: 0.001)

UINT16

RW

0x0000 (0dec)

8011:08

Kd factor (curr.)

Kd control factor (deceleration component) for the currentcontroller (unit: 0.001)

UINT16

RW

0x0064 (100dec)

Index 8012 STM Features Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8012:0

STM Features Ch.1

Maximum subindex

UINT8

RO

0x36 (54dec)

8012:01

Operation mode

Operation mode

BIT4

RW

0x01 (1dec)

0

Automatic

1

Direct velocity

2

Velocity controller

3

Position controller

8012:05

Speed range

Preselection of the speed range

BIT3

RW

0x01 (1dec)

0

1000 full steps/second

1

2000 full steps/second

2

4000 full steps/second

3

8000 full steps/second

4

16000 full steps/second

5

32000 full steps/second

8012:08

Feedback type

Selection of the feedback system

BIT1

RW

0x01 (1dec)

0

External encoder

1

Internal counter

8012:09

Invert motor polarity

Activates reversal of the motor rotation direction.

BOOLEAN

RW

0x00 (0dec)

8012:11

Select info data 1

Select "Info data 1" (see 0x6010:11)

UINT8

RW

0x03 (3dec)

0

Status word

1

Motor voltage coil A (unit 1 mV)

2

Motor voltage coil B (unit 1 mV)

3

Motor current coil A (unit 1 mA)

4

Motor current coil B (unit 1 mA)

5

Duty cycle coil A (unit 1%)

6

Duty cycle coil B (unit 1%)

7

Current velocity (value range +/- 10000)

...

reserved

101

Internal temperature of the driver card

...

reserved

103

Control voltage

104

Motor supply voltage

...

reserved

150

Drive – Status word

151

Drive - State

152

Drive – Position lag (low word)

153

Drive – Position lag (high word)

...

reserved

255

reserved

Index (hex)

Name

Meaning

Data type

Flags

Default

8012:19

Select info data 2

Selection "Info data 2"

UINT8

RW

0x04 (4dec)

0

Status word

1

Motor voltage coil A (unit 1 mV)

2

Motor voltage coil B (unit 1 mV)

3

Motor current coil A (unit 1 mA)

4

Motor current coil B (unit 1 mA)

5

Duty cycle coil A (unit 1%)

6

Duty cycle coil B (unit 1%)

7

Current velocity (value range +/- 10000)

...

reserved

101

Internal temperature of the driver card

...

reserved

103

Control voltage

104

Motor supply voltage

...

reserved

150

Drive – Status word

151

Drive – State

152

Drive – Position lag (low word)

153

Drive – Position lag (high word)

...

reserved

255

reserved

8012:30

Invert digital input 1

Inversion of digital input 1

BOOLEAN

RW

0x00 (0dec)

8012:31

Invert digital input 2

Inversion of digital input 2

BOOLEAN

RW

0x00 (0dec)

8012:32

Function for input 1

Selection of the function for input 1

BIT4

RW

0x00 (0dec)

0

Normal input

1

Hardware Enable

2

Plc cam

3

Auto start

8012:36

Function for input 2

Selection of the function for input 2

BIT4

RW

0x00 (0dec)

0

Normal input

1

Hardware Enable

2

Plc cam

3

Auto start

8012:3A

Function for output 1

Selection of the function for output 1

BIT4

RW

0x00 (0dec)

0

Normal output

1

Brake
If the bit in 0x7010:01 is set, the output is switched with the delay time set in 0x8010:10 and 0x8010:11 of the driver stage.

Index 8013 STM Controller Settings 2 Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8013:0

STM Controller Settings 2 Ch.1

Maximum subindex

UINT8

RO

0x06 (6dec)

8013:01

Kp factor (velo.)

Kp control factor (proportional component) for the velocity controller (unit: 0.001)

UINT16

RW

0x03E8 (1000dec)

8013:02

Ki factor (velo.)

Ki control factor (integral component) for the velocity controller (unit: 0.001)

UINT16

RW

0x0000 (0dec)

8013:03

Inner window (velo.)

Inner window for the I component of the velocity controller (unit: 1%)

UINT8

RW

0x00 (0dec)

8013:05

Outer window (velo.)

Outer window for the I component of the velocity controller (unit: 1%)

UINT8

RW

0x00 (0dec)

8013:06

Filter cut off frequency (velo.)

Filter limit frequency of the velocity controller (low-pass, unit: 1 Hz)

UINT16

RW

0x0000 (0dec)

Index 8020 POS Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8020:0

POS Settings Ch.1

Maximum subindex

UINT8

RO

0x10(16dec)

8020:01

Velocity min.

Minimum set velocity (range: 0-10000)

INT16

RW

0x0064 (100dec)

8020:02

Velocity max.

Maximum set velocity (range: 0-10000)

INT16

RW

0x2710 (10000dec)

8020:03

Acceleration pos.

Acceleration in positive direction of rotation (unit: 1 ms)

UINT16

RW

0x03E8 (1000dec)

8020:04

Acceleration neg.

Acceleration in negative direction of rotation (unit: 1 ms)

UINT16

RW

0x03E8 (1000dec)

8020:05

Deceleration pos.

Deceleration in positive direction of rotation (unit: 1 ms)

UINT16

RW

0x03E8 (1000dec)

8020:06

Deceleration neg.

Deceleration in negative direction of rotation (unit: 1 ms)

UINT16

RW

0x03E8 (1000dec)

8020:07

Emergency deceleration

Emergency deceleration (both directions of rotation, unit: 1 ms)

UINT16

RW

0x0064 (100dec)

8020:08

Calibration position

Calibration position

UINT32

RW

0x00000000 (0dec)

8020:09

Calibration velocity (towards plc cam)

Calibration velocity towards the cam (range: 0-10000)

INT16

RW

0x0064 (100dec)

8020:0A

Calibration Velocity (off plc cam)

Calibration velocity away from the cam (range: 0-10000)

INT16

RW

0x000A (10dec)

8020:0B

Target window

Target window

UINT16

RW

0x000A (10dec)

8020:0C

In-Target timeout

Timeout at target position (unit: 1 ms)

UINT16

RW

0x03E8 (1000dec)

8020:0D

Dead time compensation

Dead time compensation (unit: 1 µs)

INT16

RW

0x0032 (50dec)

8020:0E

Modulo factor

Modulo factor/position

UINT32

RW

0x00000000 (0dec)

8020:0F

Modulo tolerance window

Tolerance window for modulo positioning

UINT32

RW

0x00000000 (0dec)

8020:10

Position lag max.

max. position lag

UINT16

RW

0x0000 (0dez)

Index 8021 POS Features Ch.1

Index

Name

Meaning

Data type

Flags

Default value

8021:0

POS Features Ch.1

Maximum subindex

UINT8

RO

0x16 (22dec)

8021:01

Start type

permitted values:

UINT16

RW

0x0001 (1dec)

0: Idle

1: Absolute

2: Relative

3: Endless plus

4: Endless minus

6: Additive

24832: Calibration (Hardware sync)

24576: Calibration (Plc cam)

28416: Calibration (Clear manual)

28160: Calibration (Set manual)

28161: Calibration (Set manual auto)

1029: Modulo current

773: Modulo minus

517: Modulo plus

261: Modulo short

8021:11

Time information

permitted values:

BIT2

RW

0x00 (0dec)

0: Elapsed time

current drive time since start of the travel command

8021:13

Invert calibration cam search direction

Inversion of the direction of rotation towards the cam

BOOLEAN

RW

0x01 (1dec)

8021:14

Invert sync impulse search direction

Inversion of the direction of rotation away from the cam

BOOLEAN

RW

0x00 (0dec)

8021:15

Emergency stop on position lag error

Triggers an emergency stop if the maximum following error is exceeded

BOOLEAN

RW

0x00 (0dec)

8021:16

Enhanced diag history

Provides detailed messages about the status of the positioning interface in the diag history

BOOLEAN

RW

0x00 (0dec)

Index FB00 STM Command

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

STM Command

Maximum subindex

UINT8

RO

0x03 (3dec)

FB00:01

Request

Requesting a command

OCTET-STRING[2]

RW

{0}

0x8000

Software reset

FB00:02

Status

Status of the command

UINT8

RO

0x00 (0dec)

0

No error, without return value

1

No error, with return value

2

With error, without return value

3

With error, with return value

...

reserved

255

Command execution active

FB00:03

Response

Return value of the executed command

OCTET-STRING[4]

RO

{0}