Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
|
Current consumption from US |
120 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | = current consumption of connected devices:
|
Motor | EP7041 | EP7041 | EP7041 | EP7041 | EP7041 |
|---|---|---|---|---|---|
Motor type | 2-phase stepper motor, unipolar or bipolar | ||||
Connection | M12 socket | ||||
Cable length | max. 30 m | ||||
Motor supply | max. 48 VDC, not protected against polarity reversal | ||||
Motor supply connection | |||||
Nominal current per phase | 3.5 A | 1.0 A | 3.5 A | ||
Peak current per phase | 5.0 A at 50 °C | 1.5 A | 5.0 A at 50 °C | ||
Microstepping | max. 64 microsteps | max. 256 microsteps | |||
Step frequency | max. 32,000 full steps per second (configurable) | ||||
Current controller frequency | approx. 30 kHz | ||||
Driver circuit | 2 x H-bridge | ||||
Protective functions | Overload protection, short-circuit protection | ||||
Brake output | |
|---|---|
Number | 1 |
Connection | M12 socket |
Cable length | max. 30 m |
Output voltage | 24 VDC from UP |
Output current | 0.5 A, short-circuit proof |
Digital inputs | |
|---|---|
Number | 2 |
Connection | M12 socket |
Cable length | max. 30 m |
Signal voltage "0" | -3 … 2 V |
Signal voltage "1" | 3.5 … 28 V |
Input filter | 1 µs |
Input current | 5 mA |
Sensor power supply (pin 1) | 24 VDC from UP,max. 0.5 A, short-circuit proof |
Encoder | EP7041 | EP7041 | EP7041 | EP7041 | EP7041 |
|---|---|---|---|---|---|
Encoder type | Incremental encoder with single-ended output drivers:
| ||||
Connection | M12 socket | ||||
Cable length | max. 30 m | ||||
Signals | A, B, C (reference pulse/zero pulse) | ||||
Low level | -3 … 2 VDC | max. 1 VDC 2) | |||
High level | 3.5 … 28 VDC | 2.5 … 28 VDC 2) | |||
Supply voltage output | 24 VDC from UP max. 0.5 A, not short-circuit proof | 5 VDC | |||
Pulse frequency | maximum 400,000 increments/s (quadruple evaluation) | ||||
1) Pull-up resistor required
2) These levels apply from hardware version 07. Up to hardware version 06 the following levels apply:
- Low level: -3 … 2 VDC
- High level: 3.5 … 28 VDC
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position |
|
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C 0 … +55 °C according to ATEX |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | ATEX, CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |