EP7041-2002

EP7041-2002 1:

Stepper Motor modules with interface for incremental encoder

The EP7041-2002 EtherCAT Box is designed for direct connection of different stepper motors.

The PWM output stages for two motor coils with compact design are located in the module together with two inputs for limit switches and cover a wide voltage and current range.

A servo axis can easily be realized by connecting an incremental encoder.
Two digital inputs and a digital output (0.5 A) enable connection of limit switches and a motor brake.

The external motor is fed via an integrated plug.

The EP7041-2002 can be adjusted to the motor and the application by changing various parameters.
64-fold micro-stepping ensures particularly quiet and precise motor operation.

Quick links