EP7041-0002, EP7041

EP7041-0002, EP7041 1:

Stepper Motor modules with interface for incremental encoder

The EP7041-0002 and EP7041-1002 EtherCAT Box Modules are intended for the direct connection of different stepper motors.

Two versions are available:

The PWM output stages for two motor coils with compact design are located in the module together with two inputs for limit switches and cover a wide voltage and current range.

A servo axis can easily be realized by connecting an incremental encoder.
Two digital inputs and a digital output (0.5 A) enable connection of limit switches and a motor brake.

The modules can be adjusted to the motor and the application by changing various parameters.
64-fold micro-stepping ensures particularly quiet and precise motor operation.

Quick links