Documentation issue status

Version

Comment

2.7

  • EP6228-3034 added
  • EP6228-0044 added
  • Chapter "Switch P24" added

2.6

  • EP6222-0002 added

2.5

  • Product overview updated
  • Technical data updated

2.4

  • EP6224-0092 added
  • Chapter "TwinSAFE SC" added

2.3

  • Chapters updated:
    • "IO-Link basics"
    • "Connections"
    • "Access to IO-Link data"

2.2

  • EP6224-0002 added
  • EP6224-3002 added
  • Commissioning updated
  • Structure update

2.1

  • UL Requirements updated
  • Module overview updated

2.0

  • EP6224-0042 added
  • EP6228-0042 added
  • EP6228-3142 added
  • Technical data updated
  • Structure update

1.5

  • IO-Link master principles updated
  • IO-Link configuration updated

1.4

  • Update Technical data
  • EP6228-3132 added

1.3.0

  • Update Technical data
  • Safety instructions – new layout

1.2.5

  • EP6228-x0x2 – Technical Data updated
  • Safety instructions adapted to IEC 82079-1.

1.2.4

  • EP6228-3032 added
  • EP6224-x022 – Technical Data updated
  • EP6228-x0x2 – Technical Data updated
  • EP6228-x0x2 – Introduction updated
  • EP622x Module overview updated
  • Conductor losses 7/8" added
  • Configuration with TwinCAT – explanation of tab and IO-Link master updated

1.2.3

  • Object description and parameterization updated
  • IO-Link basics updated

1.2.2

  • Object description and parameterization updated

1.2.1

  • Tightening torques for plug connectors updated

Version

Changes

1.2.0

  • EP6228-0022 added
  • Object description and parameterization updated
  • EP6224-x022 process image updated
  • Images for IO-Link and sensor cable updated

1.1.0

  • Power connection updated

1.0.0

  • First release

0.6

  • Corrections

0.5

  • First preliminary version

Firmware and hardware versions

This documentation refers to the firmware and hardware version that was applicable at the time the documentation was written.

The module features are continuously improved and developed further. Modules having earlier production statuses cannot have the same properties as modules with the latest status. However, existing properties are retained and are not changed, so that older modules can always be replaced with new ones.

The firmware and hardware version (delivery state) can be found in the batch number (D-number) printed on the side of the EtherCAT Box.

Syntax of the batch number (D-number)

D: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with D no. 29 10 02 01:

29 - week of production 29
10 - year of production 2010
02 - firmware version 02
01 - hardware version 01

Further information on this topic: Version identification of EtherCAT devices.