Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Distributed Clocks

yes

Supply voltages

Connection

Input: 7/8" plug, 5-pin, 16-UN thread

Downstream connection: 7/8" socket, 5-pin, 16-UN thread

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current

max. 16 A at 40 °C

Current consumption from US

130 mA

+ Current consumption of the IO-Link devices from L+

UP nominal voltage

24 VDC (-15 % / +20 %)

UP sum current

max. 16 A at 40 °C

Current consumption from UP

= Current consumption of the IO-Link devices from P24

IO-Link

Number of ports Class A

4

Number of ports Class B

4

Connection

Ports Class A: 4 x M12 socket, 4-pin, A-coded

Ports Class B: 4 x M12 socket, 5-pin, A-coded

Cable length

max. 20 m

Specification

IO-Link V1.1

Data rate

COM1: 4.8 kbit/s
COM2: 38.4 kbit/s
COM3: 230.4 kbit/s

Sensor power supply L+

24 V DC from US

max. 1.4 A per port, short-circuit proof

Extra power P24

24 V DC from UP

max. 4.0 A per port pair 1), short-circuit proof

C/Q input filter

none

(when configured as digital input, see 2. Assigning IO-Link device to port n)

C/Q output current

max. 200 mA, not short-circuit proof

(when configured as digital output, see 2. Assigning IO-Link device to port n)

1) Port pairs with common limitation of P24:

  • Port 3 and 7
  • Port 4 and 8

 

Digital inputs

Number

4

Connection

4 x M12 socket 2)

Cable length

max. 30 m

Characteristics

Type 3 according to EN61131-2, compatible with type 1

Input filter

10 µs

Signal voltage "0"

-3 … +5 V

Signal voltage "1"

+11 … +30 V

Input current

3 mA

2) These digital inputs are located at pin 2 of the IO-Link Class A ports.

 

Housing data

Dimensions W × H × D

60 mm × 150 mm × 26,5 mm (without connectors)

Weight

approx. 440 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25…+60 °C

Ambient temperature during storage

-40…+85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 conforms to EN 60529

Approvals / markings

Approvals / markings *)

CE, UL under preparation

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms