Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
|---|---|
Power supply connection | M8 connector, 4-pin |
Downstream connection | M8 socket, 4-pin |
US nominal voltage | 24 VDC (-15 % / +20 %) |
US sum current | max. 4 A |
Current consumption from US | 130 mA + Current consumption of the IO-Link devices from L+ |
UP nominal voltage | 24 VDC (-15 % / +20 %) |
UP sum current | max. 4 A |
Current consumption from UP | = Current consumption of the IO-Link devices from P24 |
IO-Link | |
|---|---|
Number of ports Class B | 4 |
Connection | 4 x M12 socket, 5-pin, A-coded |
Cable length | max. 20 m |
Specification | IO-Link V1.1 |
Data rate | COM1: 4.8 kbit/s |
Sensor power supply L+ | 24 V DC from US |
L+ output current | max. 1.4 A per port, short-circuit proof max. 4.0 A in total |
Extra power P24 | 24 V DC from UP |
P24 output current | max. 2.0 A per port max. 4.0 A in total, short-circuit proof |
C/Q input filter | none (when configured as digital input, see 2. Assigning IO-Link device to port n) |
C/Q output current | max. 200 mA, not short-circuit proof (when configured as digital output, see 2. Assigning IO-Link device to port n) |
Housing data | |
|---|---|
Dimensions W × H × D | 60 mm × 126 mm × 26.5 mm (without plug connectors) |
Weight | approx. 250 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |